Arc fault detection device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SM60142

Part Number
5SM60142
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.81 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 95 Product size (width)(mm) 36 Product size (depth)(mm) 68.5
Product type AFDD Number of pins 2 Nominal current(A) 40
Nominal voltage(V) 230 Colour White

This page is Arc fault detection device, part number 5SM60142.
You can find the detail information about specifications and dimensions on part number 5SM60142.

Tech Support