AS-i add-on module (3RA69703B)

AS-i add-on module 3RA69703B

Click on this image to zoom in.

Click on this image to zoom in.

  • AS-i add-on module 3RA69703B
  • AS-i add-on module 3RA69703B
  • Volume Discount

Product Details:

Manufacturer part number: 3RA69703B

Brand: SIEMENS

Price: 453.65

Delivery time: 12 Days


Technical Data:

Product size (depth): 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA69703B

Part Number
3RA69703B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

453.65 €

1 12 Days 78

Loading...

  1. 1

Basic information

Product size (height)(mm) 50 Product size (width)(mm) 45 Product type Expansion
Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60 Mounting type (relays) Push-fit

This page is AS-i add-on module, part number 3RA69703B.
You can find the detail information about specifications and dimensions on part number 3RA69703B.

Variation of this product

Part Number
3RA69703A
3RA69703C
3RA69703D
3RA69703E
3RA69703F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)

357.43 €

1 12 Days 62

431.79 €

1 Available 12 Days 78

453.65 €

1 11 Days 78

497.37 €

1 Available 11 Days 78

490.83 €

1 11 Days 78

Tech Support