Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KC98221 |
3KC98222 |
3KC98223 |
3KC98224 |
3KC98225 |
3KC98226 |
3KC98227 |
3KC98321 |
3KC98322 |
3KC98323 |
3KC98324 |
3KC98325 |
3KC98326 |
3KC98327 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | |
---|---|---|---|---|---|
207.27 € | 1 | 11 Days | 57 | ||
229.68 € | 1 | 11 Days | 59 | ||
252.09 € | 1 | 11 Days | 65 | ||
319.33 € | 1 | 30 Days | 84 | ||
323.81 € | 1 | 30 Days | 84 | ||
330.53 € | 1 | 30 Days | 101 | ||
352.95 € | 1 | 30 Days | 101 | ||
207.27 € | 1 | 11 Days | 57 | ||
229.68 € | 1 | 11 Days | 59 | ||
252.09 € | 1 | 11 Days | 65 | ||
319.33 € | 1 | 30 Days | 84 | ||
323.81 € | 1 | 98 Days | 84 | ||
330.53 € | 1 | 98 Days | 101 | ||
352.95 € | 1 | 4 Days | 101 |
Loading...
Product type | Auxiliary contact | Number of pins | 3 | Compatible with (details)(mm) | 3KC4, 3KC8 |
---|---|---|---|---|---|
Type (misc.) | Flat connector |