Auxiliary current socket strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA99870KP80

Part Number
3VA99870KP80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.00 €

1 15 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 68 Product size (width)(mm) 15 Product size (depth)(mm) 55
Product type Circuit breaker accessories

This page is Auxiliary current socket strip, part number 3VA99870KP80.
You can find the detail information about specifications and dimensions on part number 3VA99870KP80.

Tech Support