Auxiliary switch lateral

Auxiliary switch lateral

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RH29111DA02
3RH29111DA11
3RH29111DA20
3RH29112DA02
3RH29112DA11
3RH29112DA20
3RH29112DE11
3RH29211DA20
3RH29212DA02
3RH29212DA11
3RH29212DE11
3RH29214DA11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
IP rating Frame size

22.35 €

1 Available 10 Days 57.4IP20S00

22.56 €

1 Available 11 Days 57.4IP20S00

23.41 €

1 Available 10 Days 57.4IP20S00

23.41 €

1 Available 10 Days 64.8IP20S00

22.35 €

1 Available 10 Days 64.8IP20S00

22.35 €

1 Available 10 Days 64.8IP20S00

49.85 €

1 Available 10 Days 61.2IP20S00

21.29 €

1 Available 10 Days 57.4IP20-

21.29 €

1 Available 11 Days 64.8IP20-

22.35 €

1 Available 10 Days 64.8IP20-

47.68 €

1 Available 10 Days 61.2IP20-

21.29 €

1 Available 11 Days 57.4IP00-

Loading...

  1. 1

Basic information

Product size (width)(mm) 10 Product size (depth)(mm) 66 Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60 Mounting type (relays) Snap-in

Tech Support