Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RK19222BA00 |
3RK19222BA01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) (mm) | |
---|---|---|---|---|---|
78.43 € | 1 | Available | 9 Days | ET 200pro. | |
76.24 € | 1 | Available | 9 Days | ET 200pro F-RSM |
Loading...
Product size (height)(mm) | 22.5 | Product size (width)(mm) | 110 | Product size (depth)(mm) | 130 |
---|---|---|---|---|---|
Product type | PLC rear panel busbar | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +55 |
IP rating | IP65 |