Circuit breaker 230 / 400 V

Circuit breaker 230 / 400 V
  • Volume Discount
[Specifications]
・No. of pins: 1
・Product height: 90mm
・Product depth: 76mm
・Product width: 18mm
・Colour: Grey
・Nominal voltage: 230, 400V
・Switch-off capacity: 5kA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SY81017
5SY81018
5SY81027
5SY81028
5SY81037
5SY81038
5SY81048
5SY81057
5SY81058
5SY81067
5SY81068
5SY81087
5SY81088
5SY81107
5SY81108
5SY81137
5SY81138
5SY81147
5SY81157
5SY81167
5SY81168
5SY81208
5SY81257
5SY81328
5SY81407
5SY81408
5SY81507
5SY81508
5SY81637
5SY81638
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Release characteristics

38.57 €

1 Available 24 Days 1C

47.05 €

1 37 Days 1D

38.08 €

1 24 Days 2C

47.05 €

1 38 Days 2D

38.57 €

1 Available 37 Days 3C

47.05 €

1 37 Days 3D

47.05 €

1 37 Days 4D

35.84 €

1 37 Days 0.5C

47.68 €

1 Available 37 Days 0.5D

38.08 €

1 24 Days 6C

47.05 €

1 38 Days 6D

38.08 €

1 37 Days 8C

47.68 €

1 Available 37 Days 8D

33.60 €

1 24 Days 10C

42.27 €

1 Available 37 Days 10D

36.43 €

1 Available 37 Days 13C

42.27 €

1 Available 37 Days 13D

38.08 €

1 37 Days 0.3C

38.57 €

1 Available 38 Days 1.6C

30.24 €

1 24 Days 16C

39.64 €

1 Available 37 Days 16D

42.56 €

1 37 Days 20D

38.08 €

1 37 Days 25C

56.36 €

1 Available 37 Days 32D

56.36 €

1 Available 37 Days 40C

67.20 €

1 Available 37 Days 40D

71.55 €

1 Available 37 Days 50C

84.96 €

1 Available 38 Days 50D

76.17 €

1 37 Days 63C

95.85 €

1 Available 38 Days 63D

Loading...

  1. 1

Basic information

No. of pins 1 Product size (height)(mm) 90 Product size (width)(mm) 18
Product size (depth)(mm) 76 Colour Grey Compatible with (details) SENTRON
Nominal voltage(V) 230, 400 Operating voltage(V) 440 Product type Circuit breaker
Switch-off capacity(kA) 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360