Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV20214AA100DA0 |
3RV20214EA100DA0 |
3RV27214BD10 |
3RV27214CD10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Adjustment range (amperage) | Current load (A) | |
---|---|---|---|---|---|---|---|
141.61 € | 1 | Available | 12 Days | 97 | 10 - 16 A | 16 | |
213.16 € | 1 | Available | 12 Days | 97 | 27 - 32 A | 32 | |
229.55 € | 1 | Available | 13 Days | 144 | 20 A (max) | - | |
283.12 € | 1 | Available | 12 Days | 144 | 22 A (max) | - |
Loading...
No. of pins | 3 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 97 |
---|---|---|---|---|---|
Switching voltage (max.)(V AC) | 690 V AC | Frame size | S0 | IP rating | IP20 |
Connection (components) | Screw terminals | Mounting type (relays) | DIN rail | Product type | Circuit breaker |
Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |