Circuit breaker size S00 for motor protection

Circuit breaker size S00 for motor protection

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・No. of pins: 3
・Product size (height)(mm): 90, 97, 106
・Product size (width)(mm): 45, 65
・Product size (depth)(mm): 75, 81, 97
・Switching voltage (max.): 690 V AC
・Frame size: S00
・IP rating: IP20
・For motor protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV1011-0EA10
3RV1011-0FA10
3RV1011-0GA10
3RV1011-0HA10
3RV1011-0JA10
3RV1011-0KA10
3RV1011-1AA10
3RV1011-1BA10
3RV1011-1CA10
3RV1011-1DA10
3RV1011-1EA10
3RV1011-1FA10
3RV1011-1GA10
3RV1011-1HA10
3RV1011-1JA10
3RV1011-1KA10
3RV10110AA10
3RV10110BA10
3RV10110BA15
3RV10110CA15
3RV10110DA15
3RV10110EA15
3RV10110FA15
3RV10110HA15
3RV10110JA15
3RV10110KA15
3RV10111AA15
3RV10111BA15
3RV10111CA15
3RV10111DA15
3RV10111EA15
3RV10111FA15
3RV10111GA15
3RV10111HA15
3RV10111JA15
3RV10111KA15
3RV10114AA100AA4
3RV2011-0GA10
3RV2011-0JA10
3RV2011-0KA10
3RV2011-1AA10
3RV2011-1BA10
3RV2011-1DA10
3RV2011-1EA10
3RV2011-1GA10
3RV2011-1HA10
3RV2011-1JA10
3RV2011-1KA10
3RV20110AA10
3RV20110AA15
3RV20110AA25
3RV20110AA40
3RV20110BA15
3RV20110BA20
3RV20110BA25
3RV20110BA40
3RV20110CA10
3RV20110CA20
3RV20110CA40
3RV20110DA10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Adjustment range (amperage) Connection (components) Mounting type (relays) Operating voltage
(V)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
-

62.73 €

1 3 Days 9045810.28 - 0.4 AScrew terminals----
-

64.97 €

1 3 Days 9045810.35 - 0.5 AScrew terminals----
-

67.21 €

1 3 Days 9045810.45 - 0.63 AScrew terminals----
-

67.21 €

1 3 Days 9045810.55 - 0.8 AScrew terminals----
-

67.21 €

1 3 Days 9045810.7 - 1 AScrew terminals----
-

71.69 €

1 3 Days 9045810.9 - 1.25 AScrew terminals----
-

73.93 €

1 3 Days 9045811.1 - 1.6 AScrew terminals----
-

76.17 €

1 3 Days 9045811.4 - 2 AScrew terminals----
-

76.17 €

1 3 Days 9045811.8 - 2.5 AScrew terminals----
-

76.17 €

1 3 Days 9045812.2 - 3.2 AScrew terminals----
-

78.43 €

1 3 Days 9045812.8 - 4 AScrew terminals----
-

78.43 €

1 3 Days 9045813.6 - 5 AScrew terminals----
-

76.17 €

1 7 Days 9045814.5 - 6.3 AScrew terminals----
-

76.17 €

1 3 Days 9045815.5 - 8 AScrew terminals----
-

82.91 €

1 4 Days 9045817 - 10 AScrew terminals----
-

82.91 €

1 9 Days 9045819 - 12 AScrew terminals----
-

74.07 €

1 Available 11 Days 9045750.11 - 0.16 AScrew terminalsSnap-in, Screw-fit--20+60
-

65.03 €

1 11 Days 9045750.14 - 0.2 AScrew terminalsSnap-in, Screw-fit690-20+60
-

87.13 €

1 Available 11 Days 9045750.14 - 0.2 AScrew terminalsSnap-in, Screw-fit690-20+60
-

82.91 €

1 11 Days 9045750.18 - 0.25 AScrew terminalsSnap-in, Screw-fit690-20+60
-

87.13 €

1 Available 11 Days 9045750.22 - 0.32 AScrew terminalsSnap-in, Screw-fit690-20+60
-

82.91 €

1 11 Days 9045750.28 - 0.4 AScrew terminalsSnap-in, Screw-fit690-20+60
-

87.13 €

1 Available 11 Days 9045750.35 - 0.5 AScrew terminalsSnap-in, Screw-fit690-20+60
-

87.39 €

1 11 Days 9045750.55 - 0.8 AScrew terminalsSnap-in, Screw-fit690-20+60
-

87.39 €

1 11 Days 9045750.7 - 1 AScrew terminalsSnap-in, Screw-fit690-20+60
-

95.85 €

1 Available 11 Days 9045750.9 - 1.25 AScrew terminalsSnap-in, Screw-fit690-20+60
-

91.87 €

1 11 Days 9045751.1 - 1.6 AScrew terminalsSnap-in, Screw-fit--20+60
-

94.11 €

1 11 Days 9045751.4 - 2 AScrew terminalsSnap-in, Screw-fit--20+60
-

102.39 €

1 Available 11 Days 9045751.8 - 2.5 AScrew terminalsSnap-in, Screw-fit--20+60
-

95.85 €

1 Available 11 Days 9045752.2 - 3.2 AScrew terminalsSnap-in, Screw-fit690-20+60
-

95.85 €

1 Available 12 Days 9045752.8 - 4 AScrew terminalsSnap-in, Screw-fit690-20+60
-

94.11 €

1 11 Days 9045753.5 - 5 AScrew terminalsSnap-in, Screw-fit690-20+60
-

98.04 €

1 Available 11 Days 9045754.5 - 6.3 AScrew terminalsSnap-in, Screw-fit--20+60
-

94.11 €

1 11 Days 9045755.5 - 8 AScrew terminalsSnap-in, Screw-fit690-20+60
-

108.93 €

1 Available 11 Days 9045757 - 10 AScrew terminalsSnap-in, Screw-fit690-20+60
-

114.37 €

1 Available 11 Days 9045759 - 12.5 AScrew terminalsSnap-in, Screw-fit690-20+60
-

102.39 €

1 Available 4 Days 90457510 - 16 AScrew terminalsSnap-in, Screw-fit--20+60

62.87 €

1 Available 3 Days 9745970.45 - 0.63 AScrew terminalsDIN rail--20+60

67.21 €

1 3 Days 9745970.7 - 1 AScrew terminalsDIN rail--20+60

67.21 €

1 3 Days 9745970.9 - 1.25 AScrew terminalsDIN rail--20+60

67.21 €

1 3 Days 9745971.1 - 1.6 AScrew terminalsDIN rail--20+60

69.45 €

1 3 Days 9745971.4 - 2 AScrew terminalsDIN rail--20+60

67.21 €

1 3 Days 9745972.2 - 3.2 AScrew terminalsDIN rail--20+60

73.93 €

1 3 Days 9745972.8 - 4 AScrew terminalsDIN rail--20+60

73.93 €

1 3 Days 9745974.5 - 6.3 AScrew terminalsDIN rail--20+60

73.93 €

1 3 Days 9745975.5 - 8 AScrew terminalsDIN rail--20+60

78.43 €

1 3 Days 9745977 - 10 AScrew terminalsDIN rail--20+60

82.77 €

1 Available 3 Days 9745979 - 12.5 AScrew terminalsDIN rail--20+60
-

71.55 €

1 Available 11 Days 9745970.11 - 0.16 AScrew terminalsSnap-in, Screw-fit--20+60
-

76.17 €

1 11 Days 9745970.11 - 0.16 AScrew terminalsSnap-in, Screw-fit--20+60
-

80.60 €

1 Available 11 Days 10645970.11 - 0.16 ASpring-loaded terminalSnap-in, Screw-fit--20+60
-

60.69 €

1 98 Days 9745970.11 - 0.16 ARing terminalSnap-in, Screw-fit--20+60
-

80.60 €

1 Available 11 Days 9745970.14 - 0.2 AScrew terminalsSnap-in, Screw-fit--20+60
-

62.87 €

1 Available 12 Days 10645970.14 - 0.2 ASpring-loaded terminalSnap-in, Screw-fit--20+60
-

80.60 €

1 Available 11 Days 10645970.14 - 0.2 ASpring-loaded terminalSnap-in, Screw-fit--20+60
-

62.87 €

1 Available 98 Days 9745970.14 - 0.2 ARing terminalSnap-in, Screw-fit--20+60
-

62.87 €

1 Available 11 Days 9745970.18 - 0.25 AScrew terminalsSnap-in, Screw-fit--20+60
-

60.49 €

1 11 Days 10645970.18 - 0.25 ASpring-loaded terminalSnap-in, Screw-fit--20+60
-

62.87 €

1 Available 98 Days 9745970.18 - 0.25 ARing terminalSnap-in, Screw-fit--20+60
-

60.49 €

1 11 Days 9745970.22 - 0.32 AScrew terminalsSnap-in, Screw-fit--20+60

Loading...

Basic information

No. of pins 3 Switching voltage (max.)(V AC) 690 V AC Frame size S00
IP rating IP20 Product type Circuit breaker

Tech Support