Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | |
---|---|---|---|---|---|
145.65 € | 1 | 11 Days | 0.16 A (max) | ||
145.65 € | 1 | 11 Days | 0.2 A (max) | ||
145.65 € | 1 | 11 Days | 0.25 A (max) | ||
145.65 € | 1 | 11 Days | 0.32 A (max) | ||
145.65 € | 1 | 11 Days | 0.4 A (max) | ||
145.65 € | 1 | 11 Days | 0.5 A (max) | ||
145.65 € | 1 | 11 Days | 0.63 A (max) | ||
145.65 € | 1 | 11 Days | 0.8 A (max) | ||
156.85 € | 1 | 11 Days | 1 A (max) | ||
156.85 € | 1 | 11 Days | 1.25 A (max) | ||
156.85 € | 1 | 11 Days | 1.6 A (max) | ||
156.85 € | 1 | 11 Days | 2 A (max) | ||
156.85 € | 1 | 11 Days | 2.5 A (max) | ||
145.65 € | 1 | 11 Days | 3.2 A (max) | ||
145.65 € | 1 | 11 Days | 4 A (max) | ||
156.85 € | 1 | 11 Days | 5 A (max) | ||
156.85 € | 1 | 11 Days | 6.3 A (max) | ||
156.85 € | 1 | 11 Days | 8 A (max) | ||
180.36 € | 1 | Available | 11 Days | 10 A (max) | |
173.65 € | 1 | 11 Days | 12.5 A (max) | ||
180.36 € | 1 | 11 Days | 16 A (max) |
Loading...
No. of pins | 3 | Product size (height)(mm) | 144 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Product size (depth)(mm) | 97 | Switching voltage (max.)(V AC) | 690 V AC | Frame size | S00 |
IP rating | IP20 | Connection (components) | Screw terminals | Mounting type (relays) | DIN rail |
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Adjustment range (amperage)
Filter by standard shipping days
Optional Attributes