Circuit breaker size S00 for transformer protection

Circuit breaker size S00 for transformer protection

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・No. of pins: 3
・Product size (width)(mm): 45
・Product size (depth)(mm): 97
・Product size (height)(mm): 97, 106, 144
・Frame size: S00
・IP rating: IP20
・For transformer protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV24110AA10
3RV24110AA15
3RV24110AA20
3RV24110BA10
3RV24110BA15
3RV24110BA20
3RV24110CA10
3RV24110CA15
3RV24110CA20
3RV24110DA10
3RV24110DA15
3RV24110DA20
3RV24110EA10
3RV24110EA15
3RV24110EA20
3RV24110FA10
3RV24110FA15
3RV24110FA20
3RV24110GA10
3RV24110GA15
3RV24110GA20
3RV24110HA10
3RV24110HA15
3RV24110HA20
3RV24110JA10
3RV24110JA15
3RV24110JA20
3RV24110KA10
3RV24110KA15
3RV24110KA20
3RV24111AA10
3RV24111AA15
3RV24111AA20
3RV24111BA10
3RV24111BA15
3RV24111BA20
3RV24111CA10
3RV24111CA15
3RV24111CA20
3RV24111DA10
3RV24111DA15
3RV24111DA20
3RV24111EA10
3RV24111EA20
3RV24111FA10
3RV24111FA20
3RV24111GA10
3RV24111GA15
3RV24111GA20
3RV24111HA10
3RV24111HA15
3RV24111HA20
3RV24111JA10
3RV24111JA15
3RV24111JA20
3RV24111KA10
3RV24111KA15
3RV24111KA20
3RV24114AA10
3RV24114AA15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Adjustment range (amperage) Current load
(A)
Switching voltage (max.)
(V AC)
Connection (components) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

78.43 €

1 Available 11 Days 970.11 - 0.16 A--Screw terminals-20+60

93.68 €

1 Available 12 Days 970.11 - 0.16 A--Screw terminals-20+60

78.43 €

1 Available 11 Days 1060.11 - 0.16 A--Spring-loaded terminal-20+60

78.43 €

1 Available 11 Days 970.14 - 0.2 A--Screw terminals-20+60

93.68 €

1 Available 11 Days 970.14 - 0.2 A--Screw terminals-20+60

78.43 €

1 Available 11 Days 1060.14 - 0.2 A--Spring-loaded terminal--

78.43 €

1 Available 11 Days 970.18 - 0.25 A--Screw terminals-20+60

89.63 €

1 11 Days 970.18 - 0.25 A--Screw terminals-20+60

78.43 €

1 Available 11 Days 1060.18 - 0.25 A--Spring-loaded terminal-20+60

78.43 €

1 Available 11 Days 970.32 A (max)0.16690 V ACScrew terminals-20+60

93.68 €

1 Available 11 Days 970.32 A (max)--Screw terminals-20+60

76.24 €

1 Available 11 Days 1060.32 A (max)--Spring-loaded terminal-20+60

78.43 €

1 Available 11 Days 970.28 - 0.4 A--Screw terminals-20+60

93.68 €

1 Available 11 Days 970.28 - 0.4 A--Screw terminals-20+60

78.43 €

1 Available 11 Days 1060.28 - 0.4 A--Spring-loaded terminal-20+60

78.43 €

1 Available 12 Days 970.5 A (max)--Screw terminals-20+60

93.68 €

1 Available 12 Days 970.5 A (max)0.32690 V ACScrew terminals-20+60

76.17 €

1 12 Days 1060.5 A (max)--Spring-loaded terminal-20+60

82.77 €

1 Available 11 Days 970.45 - 0.63 A0.5690 V ACScrew terminals-20+60

91.87 €

1 11 Days 970.45 - 0.63 A--Screw terminals-20+60

73.93 €

1 12 Days 1060.45 - 0.63 A--Spring-loaded terminal-20+60

78.43 €

1 Available 11 Days 970.55 - 0.8 A16690 V ACScrew terminals-20+60

93.68 €

1 Available 12 Days 970.55 - 0.8 A--Screw terminals-20+60

78.43 €

1 Available 11 Days 1060.55 - 0.8 A--Spring-loaded terminal-20+60

80.60 €

1 11 Days 970.7 - 1 A12.5690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 970.7 - 1 A--Screw terminals-20+60

82.77 €

1 Available 11 Days 1060.7 - 1 A--Spring-loaded terminal-20+60

82.77 €

1 Available 11 Days 970.9 - 1.25 A12.5690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 970.9 - 1.25 A--Screw terminals-20+60

82.77 €

1 Available 11 Days 1060.9 - 1.25 A--Spring-loaded terminal-20+60

80.60 €

1 11 Days 971.1 - 1.6 A5690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 971.1 - 1.6 A--Screw terminals-20+60

82.77 €

1 Available 11 Days 1061.1 - 1.6 A1.6690 V ACSpring-loaded terminal-20+60

78.43 €

1 11 Days 971.4 - 2 A4690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 971.4 - 2 A--Screw terminals-20+60

82.77 €

1 Available 11 Days 1061.4 - 2 A1.25690 V ACSpring-loaded terminal-20+60

80.60 €

1 11 Days 972.5 A (max)3.2690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 972.5 A (max)0.25690 V ACScrew terminals-20+60

82.77 €

1 Available 11 Days 1062.5 A (max)--Spring-loaded terminal-20+60

78.43 €

1 11 Days 972.2 - 3.2 A2.5690 V ACScrew terminals-20+60

94.11 €

1 11 Days 972.2 - 3.2 A--Screw terminals-20+60

80.67 €

1 11 Days 1062.2 - 3.2 A1690 V ACSpring-loaded terminal-20+60

82.77 €

1 Available 11 Days 974 A (max)10690 V ACScrew terminals-20+60

82.77 €

1 Available 11 Days 1064 A (max)-690 V ACSpring-loaded terminal-20+60

78.43 €

1 11 Days 975 A (max)8690 V ACScrew terminals-20+60

82.77 €

1 Available 11 Days 1065 A (max)0.63690 V ACSpring-loaded terminal-20+60

89.32 €

1 Available 11 Days 974.5 - 6.3 A8690 V ACScrew terminals-20+60

98.04 €

1 Available 11 Days 974.5 - 6.3 A2690 V ACScrew terminals-20+60

80.67 €

1 11 Days 1064.5 - 6.3 A0.25690 V ACSpring-loaded terminal-20+60

82.77 €

1 Available 11 Days 975.5 - 8 A1690 V ACScrew terminals-20+60

98.04 €

1 Available 12 Days 975.5 - 8 A--Screw terminals-20+60

82.77 €

1 Available 11 Days 1065.5 - 8 A--Spring-loaded terminal-20+60

91.49 €

1 Available 11 Days 977 - 10 A--Screw terminals-20+60

106.75 €

1 Available 11 Days 977 - 10 A0.2690 V ACScrew terminals-20+60

91.49 €

1 Available 11 Days 1067 - 10 A0.32690 V ACSpring-loaded terminal-20+60

91.49 €

1 Available 12 Days 979 - 12.5 A0.8690 V ACScrew terminals-20+60

106.75 €

1 Available 11 Days 979 - 12.5 A--Screw terminals-20+60

91.49 €

1 Available 11 Days 1069 - 12.5 A--Spring-loaded terminal-20+60

91.49 €

1 Available 11 Days 9710 - 16 A0.63690 V ACScrew terminals-20+60

106.75 €

1 Available 11 Days 9710 - 16 A--Screw terminals-20+60

Loading...

Basic information

No. of pins 3 Product size (width)(mm) 45 Product size (depth)(mm) 97
Frame size S00 IP rating IP20 Mounting type (relays) DIN rail
Product type Circuit breaker

Tech Support