Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV27425BD10 |
3RV27425CD10 |
3RV27425DD10 |
3RV27425ED10 |
3RV27425FD10 |
3RV27425GD10 |
3RV27425HD10 |
3RV27425JD10 |
3RV27425LD10 |
3RV27425QD10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | |
---|---|---|---|---|---|
359.64 € | 1 | Available | 13 Days | 15 A (max) | |
359.64 € | 1 | Available | 13 Days | 20 A (max) | |
377.13 € | 1 | Available | 13 Days | 25 A (max) | |
403.37 € | 1 | Available | 14 Days | 30 A (max) | |
403.37 € | 1 | Available | 13 Days | 35 A (max) | |
497.37 € | 1 | Available | 13 Days | 40 A (max) | |
497.37 € | 1 | Available | 14 Days | 45 A (max) | |
497.37 € | 1 | Available | 13 Days | 50 A (max) | |
497.37 € | 1 | Available | 13 Days | 60 A (max) | |
541.11 € | 1 | Available | 13 Days | 70 A (max) |
Loading...
No. of pins | 3 | Product size (height)(mm) | 170 | Product size (width)(mm) | 70 |
---|---|---|---|---|---|
Product size (depth)(mm) | 176 | Switching voltage (max.)(V AC) | 690 V AC | Frame size | S3 |
IP rating | IP20 | Connection (components) | Screw terminals | Mounting type (relays) | DIN rail |
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |