Circuit breaker Universal current 440 V

Circuit breaker Universal current 440 V

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・No. of pins: 2
・Product size (height)(mm): 90
・Product size (width)(mm): 36
・Product size (depth)(mm): 76
・Nominal voltage(V): 230, 400
・Operating voltage(V): 440
・Colour: Grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SY52017
5SY52027
5SY52037
5SY52047
5SY52057
5SY52066
5SY52067
5SY52106
5SY52107
5SY52136
5SY52137
5SY52147
5SY52157
5SY52166
5SY52167
5SY52206
5SY52207
5SY52256
5SY52257
5SY52326
5SY52327
5SY52406
5SY52407
5SY52506
5SY52507
5SY52636
5SY52637
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Nominal current
(A)
Nominal voltage
(V)
Operating voltage
(V)
Release characteristics Switch-off capacity
(kA)

162.45 €

1 36 Days GreySENTRON8230, 400440C10

162.45 €

1 16 Days -------

169.43 €

1 Available 17 Days GreySENTRON16230, 400440C10

162.45 €

1 16 Days GreySENTRON25230, 400440B10

162.45 €

1 37 Days GreySENTRON13230, 400440C10

128.84 €

1 16 Days -------

162.45 €

1 3 Days GreySENTRON6230, 400440B10

128.84 €

1 36 Days -------

153.03 €

1 Available 16 Days GreySENTRON25230, 400440C10

128.84 €

1 37 Days GreySENTRON50230, 400440C10

145.65 €

1 36 Days -------

162.45 €

1 36 Days GreySENTRON3230, 400440C10

162.45 €

1 37 Days GreySENTRON0.3230, 400440C10

123.24 €

1 36 Days GreySENTRON10230, 400440B10

145.65 €

1 17 Days -------

128.84 €

1 36 Days GreySENTRON40230, 400440B10

145.65 €

1 36 Days GreySENTRON2230, 400440C10

134.44 €

1 37 Days GreySENTRON63230, 400440B10

162.45 €

1 36 Days GreySENTRON16230, 400440B10

140.04 €

1 37 Days GreySENTRON40230, 400440C10

168.05 €

1 36 Days GreySENTRON10230, 400440C10

151.25 €

1 36 Days GreySENTRON13230, 400440B10

196.07 €

1 36 Days GreySENTRON50230, 400440B10

173.65 €

1 36 Days GreySENTRON6230, 400440C10

218.48 €

1 36 Days -------

196.07 €

1 36 Days GreySENTRON0.5230, 400440C10

252.09 €

1 37 Days GreySENTRON20230, 400440C10

Loading...

  1. 1

Basic information

No. of pins 2 Product size (height)(mm) 90 Product size (width)(mm) 36
Product size (depth)(mm) 76 Product type Circuit breaker

Tech Support