3-phase supply terminal【1-10 Pieces Per Package】

3-phase supply terminal

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RA29133K
3RV29155B
3RV2925-5AB
3RV29255EB
3RV29355A
3RV29355E
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Frame size
-

191.29 €

10 Pieces Per Package

1 pack Available 10 Days 30.425.928.4-40S00
-

25.55 €

1 Available 10 Days 73.542.848-20-

17.99 €

1 Available 3 Days 3944.527.2-20-
-

27.85 €

1 Available 10 Days 44.54432-20-
-

32.15 €

1 Available 10 Days 50.854.576.5-20S2
-

43.35 €

1 Available 10 Days 65.854.576.5-20S2

Loading...

  1. 1

Basic information

Product type Power feed terminal Ambient temperature (max.)(°C) +60 IP rating IP20
Connection (components) Screw terminals

Tech Support