Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RV29275AA00
Product size (height)(mm) | 40.2 | Product size (width)(mm) | 44.8 | Product size (depth)(mm) | 79.9 |
---|---|---|---|---|---|
Frame size | S0 |
This page is Cable connector size S0 Spring-type terminal, part number 3RV29275AA00.
You can find the detail information about specifications and dimensions on part number 3RV29275AA00.