Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
212.88 € | 1 | 19 Days | 3-pin | 76.2 | 20 - 20 A | Screws | ||
240.88 € | 1 | 19 Days | 3-pin | 76.2 | 20 - 20 A | Clamp | ||
308.12 € | 1 | 98 Days | 4-pin | 101.6 | 20 - 20 A | Clamp | ||
212.88 € | 1 | 19 Days | 3-pin | 76.2 | 25 - 25 A | Screws | ||
240.88 € | 1 | 98 Days | 3-pin | 76.2 | 25 - 25 A | Clamp | ||
312.60 € | 1 | 98 Days | 4-pin | 101.6 | 32 - 32 A | Clamp | ||
212.88 € | 1 | 19 Days | 3-pin | 76.2 | 40 - 40 A | Screws | ||
240.88 € | 1 | 19 Days | 3-pin | 76.2 | 40 - 40 A | Clamp | ||
274.49 € | 1 | 19 Days | 4-pin | 101.6 | 40 - 40 A | Screws | ||
274.49 € | 1 | 19 Days | 4-pin | 101.6 | 50 - 50 A | Screws | ||
212.88 € | 1 | 15 Days | 3-pin | 76.2 | 63 - 63 A | Screws | ||
274.49 € | 1 | 19 Days | 4-pin | 101.6 | 63 - 63 A | Screws | ||
312.60 € | 1 | 98 Days | 4-pin | 101.6 | 63 - 63 A | Clamp | ||
229.68 € | 1 | 15 Days | 3-pin | 76.2 | 80 - 80 A | Screws | ||
257.69 € | 1 | 15 Days | 3-pin | 76.2 | 80 - 80 A | Clamp | ||
301.40 € | 1 | 19 Days | 4-pin | 101.6 | 80 - 80 A | Screws | ||
341.73 € | 1 | 98 Days | 4-pin | 101.6 | 80 - 80 A | Clamp | ||
212.88 € | 1 | 19 Days | 3-pin | 76.2 | 16 - 16 A | Screws | ||
240.88 € | 1 | 19 Days | 3-pin | 76.2 | 16 - 16 A | Clamp | ||
274.49 € | 1 | 98 Days | 4-pin | 101.6 | 16 - 16 A | Screws |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 130 | Product size (depth)(mm) | 70 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | OCR type | TM210 | Breaking capacity rating | B |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
Connection (components)
Filter by standard shipping days
Optional Attributes