Circuit breaker 3VA1 IEC frame 100 breaking capacity class S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA10104ED360AA0
3VA10104ED360CH0
3VA10204ED360AA0
3VA10204ED460AA0
3VA10254ED360AA0
3VA10254ED420AA0
3VA10254ED460AA0
3VA10324ED320AA0
3VA10324ED360AA0
3VA10324ED420AA0
3VA10324ED460AA0
3VA10504ED320AA0
3VA10504ED360AA0
3VA10504ED420AA0
3VA10504ED460AA0
3VA10634ED360AA0
3VA10634ED420AA0
3VA10804ED320AA0
3VA10804ED360AA0
3VA10804ED420AA0
3VA10804ED460AA0
3VA10964ED420AA0
3VA10964ED460AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Contact type Connection (components)

398.99 €

1 Available 12 Days 3-pin76.2100 - 100 A-Clamp

650.43 €

1 Available 4 Days 3-pin76.2100 - 100 A3 change-oversClamp

326.84 €

1 Available 12 Days 3-pin76.220 - 20 A-Clamp

431.79 €

1 Available 12 Days 4-pin101.620 - 20 A-Clamp

326.84 €

1 Available 12 Days 3-pin76.225 - 25 A-Clamp

381.51 €

1 Available Quote 4-pin101.625 - 25 A-Screws

414.29 €

1 Available 12 Days 4-pin101.625 - 25 A-Clamp

278.76 €

1 Available 11 Days 3-pin76.232 - 32 A-Screws

326.84 €

1 Available 11 Days 3-pin76.232 - 32 A-Clamp

381.51 €

1 Available 12 Days 4-pin101.632 - 32 A-Screws

431.79 €

1 Available 12 Days 4-pin101.632 - 32 A-Clamp

278.76 €

1 Available 12 Days 3-pin76.250 - 50 A-Screws

337.79 €

1 Available 11 Days 3-pin76.250 - 50 A-Clamp

377.13 €

1 Available 12 Days 4-pin101.650 - 50 A-Screws

420.87 €

1 Available 12 Days 4-pin101.650 - 50 A-Clamp

326.84 €

1 Available 12 Days 3-pin76.263 - 63 A-Clamp

377.13 €

1 Available Quote 4-pin101.663 - 63 A-Screws

322.48 €

1 Available 11 Days 3-pin76.280 - 80 A-Screws

366.21 €

1 Available 11 Days 3-pin76.280 - 80 A-Clamp

403.37 €

1 Available 12 Days 4-pin101.680 - 80 A-Screws

458.03 €

1 Available 12 Days 4-pin101.680 - 80 A-Clamp

370.57 €

1 Available 12 Days 4-pin101.616 - 16 A-Screws

414.29 €

1 Available 12 Days 4-pin101.616 - 16 A-Clamp

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 130 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 OCR type TM210 Breaking capacity rating S

Tech Support