Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA10103ED320AA0 |
3VA10103ED360AA0 |
3VA10103ED460AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|
280.11 € | 1 | 9 Days | 3-pin | 76.2 | Screws | ||
308.12 € | 1 | 9 Days | 3-pin | 76.2 | Clamp | ||
402.24 € | 1 | 98 Days | 4-pin | 101.6 | Clamp |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 130 | Product size (depth)(mm) | 70 |
---|---|---|---|---|---|
Adjustment range (amperage) | 100 - 100 A | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
Switching voltage (max.)(V DC/AC) | 690 | IP rating | IP40 | OCR type | TM210 |
Breaking capacity rating | N |