Circuit breaker 3VA1 IEC frame 160 breaking capacity class H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA11026MG320AA0
3VA11026MG360AA0
3VA11046MG320AA0
3VA11046MG360AA0
3VA11085MG320AA0
3VA11085MG360AA0
3VA11106ED320AA0
3VA11106ED460AA0
3VA11106EE420AA0
3VA11106EF320AA0
3VA11106EF360AA0
3VA11106EF420AA0
3VA11106EF460AA0
3VA11106FE420AA0
3VA11106FE460AA0
3VA11106FF460AA0
3VA11106GD460AA0
3VA11106GE420AA0
3VA11106GE460AA0
3VA11106GF420AA0
3VA11106GF460AA0
3VA11106MH360AA0
3VA11126ED320AA0
3VA11126ED420AA0
3VA11126ED460AA0
3VA11126EE360AA0
3VA11126EE420AA0
3VA11126EF360AA0
3VA11126FD420AA0
3VA11126FD460AA0
3VA11126FE420AA0
3VA11126GD420AA0
3VA11126GD460AA0
3VA11126MH360AA0
3VA11166ED320AA0
3VA11166ED360AA0
3VA11166ED420AA0
3VA11166ED460AA0
3VA11166EE320AA0
3VA11166EE360AA0
3VA11166EE420AA0
3VA11166EF320AA0
3VA11166EF360AA0
3VA11166EF420AA0
3VA11166EF460AA0
3VA11166FD460AA0
3VA11166FE460AA0
3VA11166FF420AA0
3VA11166FF460AA0
3VA11166GD420AA0
3VA11166GD460AA0
3VA11166GF420AA0
3VA11166GF460AA0
3VA11206ED320AA0
3VA11206ED360AA0
3VA11206ED420AA0
3VA11206ED460AA0
3VA11206EE320AA0
3VA11206EE420AA0
3VA11206EE460AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type Breaking capacity rating Connection (components)
-

377.13 €

1 Available 12 Days 3-pin76.232 - 32 A690TM110MHScrews
-

409.93 €

1 Available Quote 3-pin76.232 - 32 A690TM110MHClamp
-

381.51 €

1 Available 12 Days 3-pin76.24 A (max)690TM110MHScrews
-

420.87 €

1 Available Quote 3-pin76.24 A (max)690TM110MHClamp
-

355.27 €

1 Available 12 Days 3-pin76.28 A (max)690TM110MMScrews
-

388.07 €

1 Available Quote 3-pin76.28 A (max)690TM110MMClamp
-

403.37 €

1 Available 12 Days 3-pin76.2100 - 100 A690TM210HScrews
-

584.83 €

1 Available Quote 4-pin101.6100 - 100 A690TM210HClamp
-

589.20 €

1 Available 12 Days 4-pin101.670 - 100 A690TM220HScrews
-

519.24 €

1 Available 12 Days 3-pin76.270 - 100 A690TM240HScrews
-

552.04 €

1 Available 11 Days 3-pin76.270 - 100 A690TM240HClamp
-

665.72 €

1 Available 12 Days 4-pin101.670 - 100 A690TM240HScrews
-

709.44 €

1 Available Quote 4-pin101.670 - 100 A690TM240HClamp
-

606.69 €

1 Available Quote 4-pin101.670 - 100 A690TM220HScrews
-

665.72 €

1 Available Quote 4-pin101.670 - 100 A690TM220HClamp
-

748.81 €

1 Available Quote 4-pin101.670 - 100 A690TM240HClamp
-

606.69 €

1 Available Quote 4-pin101.6100 - 100 A690TM210HClamp
-

600.13 €

1 Available 12 Days 4-pin101.670 - 100 A690TM220HScrews
-

661.36 €

1 Available 12 Days 4-pin101.670 - 100 A690TM220HClamp
-

687.59 €

1 Available 12 Days 4-pin101.670 - 100 A690TM240HScrews
-

748.81 €

1 Available 12 Days 4-pin101.670 - 100 A690TM240HClamp
-

508.32 €

1 Available 12 Days 3-pin76.2100 A (max)690TM120MHClamp
-

661.36 €

1 Available 12 Days 3-pin76.2125 - 125 A690TM210HScrews
-

873.43 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HScrews
-

934.63 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HClamp
-

737.87 €

1 Available 12 Days 3-pin76.288 - 125 A690TM220HClamp
-

939.00 €

1 Available 12 Days 4-pin101.688 - 125 A690TM220HScrews
-

851.55 €

1 Available 11 Days 3-pin76.288 - 125 A690TM240HClamp
-

912.77 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HScrews
-

949.93 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HClamp
-

1,000.23 €

1 Available Quote 4-pin101.688 - 125 A690TM220HScrews
-

906.21 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HScrews
-

945.57 €

1 Available Quote 4-pin101.6125 - 125 A690TM210HClamp
-

792.52 €

1 Available 12 Days 3-pin76.2125 A (max)690TM120MHClamp
-

764.11 €

1 Available 12 Days 3-pin76.2160 - 160 A690TM210HScrews
-

814.39 €

1 Available 12 Days 3-pin76.2160 - 160 A690TM210HClamp
-

1,000.23 €

1 Available 12 Days 4-pin101.6160 - 160 A690TM210HScrews
-

1,065.81 €

1 Available Quote 4-pin101.6160 - 160 A690TM210HClamp
-

840.63 €

1 Available 12 Days 3-pin76.2112 - 160 A690TM220HScrews
-

890.91 €

1 Available 12 Days 3-pin76.2112 - 160 A690TM220HClamp
-

1,109.53 €

1 Available 12 Days 4-pin101.6112 - 160 A690TM220HScrews
-

978.36 €

1 Available 12 Days 3-pin76.2112 - 160 A690TM240HScrews
-

1,000.23 €

1 Available 11 Days 3-pin76.2112 - 160 A690TM240HClamp
-

1,266.95 €

1 Available 12 Days 4-pin101.6112 - 160 A690TM240HScrews
-

1,273.51 €

1 Available 12 Days 4-pin101.6112 - 160 A690TM240HClamp
-

1,076.73 €

1 Available Quote 4-pin101.6160 - 160 A690TM210HClamp
-

1,240.72 €

1 Available Quote 4-pin101.6112 - 160 A690TM220HClamp
-

1,321.60 €

1 Available 12 Days 4-pin101.6112 - 160 A690TM240HScrews
-

1,365.33 €

1 Available Quote 4-pin101.6112 - 160 A690TM240HClamp
-

1,087.68 €

1 Available 12 Days 4-pin101.6160 - 160 A690TM210HScrews
-

1,076.73 €

1 Available Quote 4-pin101.6160 - 160 A690TM210HClamp
-

1,360.96 €

1 Available 12 Days 4-pin101.6112 - 160 A690TM240HScrews
-

1,360.96 €

1 Available Quote 4-pin101.6112 - 160 A690TM240HClamp
-

322.48 €

1 Available Quote 3-pin76.220 - 20 A690TM210HScrews
-

366.21 €

1 Available 12 Days 3-pin76.220 - 20 A690TM210HClamp
-

431.79 €

1 Available Quote 4-pin101.620 - 20 A690TM210HScrews
-

468.95 €

1 Available Quote 4-pin101.620 - 20 A690TM210HClamp
-

409.93 €

1 Available 12 Days 3-pin76.214 - 20 A690TM220HScrews
-

464.59 €

1 Available Quote 4-pin101.614 - 20 A690TM220HScrews
-

512.68 €

1 Available 12 Days 4-pin101.614 - 20 A690TM220HClamp

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 130 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40

Tech Support