Circuit breaker 3VA1 IEC frame 160 breaking capacity class N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA1110-3ED16-0AA0
3VA1110-3ED26-0AA0
3VA1110-3ED36-0AA0
3VA1110-3EE36-0AA0
3VA1110-3EF36-0AA0
3VA1112-3ED16-0AA0
3VA1112-3ED26-0AA0
3VA1112-3ED36-0AA0
3VA1112-3EE36-0AA0
3VA1112-3EF36-0AA0
3VA11103ED220AA0
3VA11103ED420AA0
3VA11103ED460AA0
3VA11103EE320AA0
3VA11103EE460AA0
3VA11103EF420AA0
3VA11103EF460AA0
3VA11103FD420AA0
3VA11103FD460AA0
3VA11103FE420AA0
3VA11103FF420AA0
3VA11103GE420AA0
3VA11103GE460AA0
3VA11103GF420AA0
3VA11103GF460AA0
3VA1116-3ED16-0AA0
3VA1116-3ED26-0AA0
3VA1116-3ED36-0AA0
3VA1116-3EE36-0AA0
3VA1116-3EF36-0AA0
3VA11123ED120AA0
3VA11123ED320AA0
3VA11123ED420AA0
3VA11123ED460AA0
3VA11123EE420AA0
3VA11123EE460AA0
3VA11123EF320AA0
3VA11123EF460AA0
3VA11123FD420AA0
3VA11123FD460AA0
3VA11123FE420AA0
3VA11123FE460AA0
3VA11123FF420AA0
3VA11123GD420AA0
3VA11123GD460AA0
3VA11123GF420AA0
3VA11123GF460AA0
3VA11124ED120AA0
3VA11163ED120AA0
3VA11163ED220AA0
3VA11163ED320AA0
3VA11163ED420AA0
3VA11163ED460AA0
3VA11163EE320AA0
3VA11163EE420AA0
3VA11163EE460AA0
3VA11163EF320AA0
3VA11163EF420AA0
3VA11163EF460AA0
3VA11163FD420AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type Breaking capacity rating Connection (components)

153.03 €

1 11 Days 1-pin25.4100 - 100 A415TM210NClamp

280.11 €

1 12 Days 2-pin50.8100 - 100 A415TM210NClamp

319.33 €

1 9 Days 3-pin76.2100 - 100 A690TM210NClamp

335.01 €

1 9 Days 3-pin76.270 - 100 A690TM220NClamp

330.53 €

1 9 Days 3-pin76.270 - 100 A690TM240NClamp

246.49 €

1 11 Days 1-pin25.4125 - 125 A415TM210NClamp

431.37 €

1 11 Days 2-pin50.8125 - 125 A415TM210NClamp

491.88 €

1 9 Days 3-pin76.2125 - 125 A690TM210NClamp

525.49 €

1 9 Days 3-pin76.288 - 125 A690TM220NClamp

570.31 €

1 9 Days 3-pin76.288 - 125 A690TM240NClamp
-

263.29 €

1 11 Days 2-pin50.8100 - 100 A415TM210NScrews
-

379.83 €

1 11 Days 4-pin101.6100 - 100 A690TM210NScrews
-

408.96 €

1 11 Days 4-pin101.6100 - 100 A690TM210NClamp
-

308.12 €

1 9 Days 3-pin76.270 - 100 A690TM220NScrews
-

431.37 €

1 11 Days 4-pin101.670 - 100 A690TM220NClamp
-

442.57 €

1 11 Days 4-pin101.670 - 100 A690TM240NScrews
-

476.19 €

1 9 Days 4-pin101.670 - 100 A690TM240NClamp
-

391.04 €

1 98 Days 4-pin101.6100 - 100 A690TM210NScrews
-

424.65 €

1 98 Days 4-pin101.6100 - 100 A690TM210NClamp
-

420.17 €

1 98 Days 4-pin101.670 - 100 A690TM220NScrews
-

458.27 €

1 98 Days 4-pin101.670 - 100 A690TM240NScrews
-

420.17 €

1 98 Days 4-pin101.670 - 100 A690TM220NScrews
-

453.79 €

1 11 Days 4-pin101.670 - 100 A690TM220NClamp
-

453.79 €

1 11 Days 4-pin101.670 - 100 A690TM240NScrews
-

491.88 €

1 9 Days 4-pin101.670 - 100 A690TM240NClamp

280.11 €

1 98 Days 1-pin25.4160 - 160 A415TM210NClamp

509.80 €

1 11 Days 2-pin50.8160 - 160 A415TM210NClamp

570.31 €

1 10 Days 3-pin76.2160 - 160 A690TM210NClamp

610.64 €

1 9 Days 3-pin76.2112 - 160 A690TM220NClamp

599.44 €

1 9 Days 3-pin76.2112 - 160 A690TM240NClamp
-

235.28 €

1 11 Days 1-pin25.4125 - 125 A415TM210NScrews
-

469.47 €

1 9 Days 3-pin76.2125 - 125 A690TM210NScrews
-

603.92 €

1 9 Days 4-pin101.6125 - 125 A690TM210NScrews
-

644.25 €

1 11 Days 4-pin101.6125 - 125 A690TM210NClamp
-

648.73 €

1 11 Days 4-pin101.688 - 125 A690TM220NScrews
-

682.35 €

1 98 Days 4-pin101.688 - 125 A690TM220NClamp
-

543.41 €

1 9 Days 3-pin76.288 - 125 A690TM240NScrews
-

745.09 €

1 11 Days 4-pin101.688 - 125 A690TM240NClamp
-

626.33 €

1 98 Days 4-pin101.6125 - 125 A690TM210NScrews
-

666.67 €

1 11 Days 4-pin101.6125 - 125 A690TM210NClamp
-

671.15 €

1 98 Days 4-pin101.688 - 125 A690TM220NScrews
-

704.76 €

1 98 Days 4-pin101.688 - 125 A690TM220NClamp
-

733.89 €

1 98 Days 4-pin101.688 - 125 A690TM240NScrews
-

626.33 €

1 11 Days 4-pin101.6125 - 125 A690TM210NScrews
-

666.67 €

1 11 Days 4-pin101.6125 - 125 A690TM210NClamp
-

733.89 €

1 11 Days 4-pin101.688 - 125 A690TM240NScrews
-

767.51 €

1 9 Days 4-pin101.688 - 125 A690TM240NClamp
-

240.88 €

1 11 Days 1-pin25.4125 - 125 A415TM210SScrews
-

274.49 €

1 11 Days 1-pin25.4160 - 160 A415TM210NScrews
-

491.88 €

1 11 Days 2-pin50.8160 - 160 A415TM210NScrews
-

543.41 €

1 9 Days 3-pin76.2160 - 160 A690TM210NScrews
-

711.48 €

1 9 Days 4-pin101.6160 - 160 A690TM210NScrews
-

745.09 €

1 9 Days 4-pin101.6160 - 160 A690TM210NClamp
-

599.44 €

1 9 Days 3-pin76.2112 - 160 A690TM220NScrews
-

756.31 €

1 11 Days 4-pin101.6112 - 160 A690TM220NScrews
-

789.92 €

1 11 Days 4-pin101.6112 - 160 A690TM220NClamp
-

633.05 €

1 9 Days 3-pin76.2112 - 160 A690TM240NScrews
-

828.01 €

1 11 Days 4-pin101.6112 - 160 A690TM240NScrews
-

857.15 €

1 9 Days 4-pin101.6112 - 160 A690TM240NClamp
-

733.89 €

1 98 Days 4-pin101.6160 - 160 A690TM210NScrews

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 130 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40

Tech Support