Circuit breaker 3VA1 IEC frame 160 breaking capacity class S (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA1110-4ED16-0AA0
3VA1110-4ED26-0AA0
3VA1110-4ED36-0AA0
3VA1110-4EE36-0AA0
3VA1110-4EF36-0AA0
3VA1112-4ED16-0AA0
3VA1112-4ED36-0AA0
3VA1112-4EE36-0AA0
3VA1112-4EF36-0AA0
3VA11104ED120AA0
3VA11104ED460AA0
3VA11104EE320AA0
3VA11104EE420AA0
3VA11104EE460AA0
3VA11104EF320AA0
3VA11104EF420AA0
3VA11104EF460AA0
3VA11104FD420AA0
3VA11104FD460AA0
3VA11104FE420AA0
3VA11104FE460AA0
3VA11104FF460AA0
3VA11104GE460AA0
3VA11104GF460AA0
3VA1116-4ED16-0AA0
3VA1116-4ED36-0AA0
3VA1116-4EE36-0AA0
3VA11124ED220AA0
3VA11124ED320AA0
3VA11124ED420AA0
3VA11124ED460AA0
3VA11124EE320AA0
3VA11124EE460AA0
3VA11124EF320AA0
3VA11124EF420AA0
3VA11124EF460AA0
3VA11124FE460AA0
3VA11124FF460AA0
3VA11124GD420AA0
3VA11124GD460AA0
3VA11124GE460AA0
3VA11124GF420AA0
3VA11124GF460AA0
3VA11164ED120AA0
3VA11164ED320AA0
3VA11164ED420AA0
3VA11164ED460AA0
3VA11164EE320AA0
3VA11164EE420AA0
3VA11164EE460AA0
3VA11164EF320AA0
3VA11164EF460AA0
3VA11164FD460AA0
3VA11164FF460AA0
3VA11164GD460AA0
3VA11164GE420AA0
3VA11164GE460AA0
3VA11164GF420AA0
3VA11164GF460AA0
3VA11165ED220AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type Breaking capacity rating Connection (components)

162.45 €

1 98 Days 1-pin25.4100 - 100 A415TM210SClamp

290.20 €

1 11 Days 2-pin50.8100 - 100 A415TM210SClamp

330.53 €

1 11 Days 3-pin76.2100 - 100 A690TM210SClamp

352.95 €

1 10 Days 3-pin76.270 - 100 A690TM220SClamp

391.04 €

1 9 Days 3-pin76.270 - 100 A690TM240SClamp

252.09 €

1 98 Days 1-pin25.4125 - 125 A415TM210SClamp

509.80 €

1 11 Days 3-pin76.2125 - 125 A690TM210SClamp

554.63 €

1 9 Days 3-pin76.288 - 125 A690TM220SClamp

610.64 €

1 9 Days 3-pin76.288 - 125 A690TM240SClamp
-

151.25 €

1 98 Days 1-pin25.4100 - 100 A415TM210SScrews
-

424.65 €

1 9 Days 4-pin101.6100 - 100 A690TM210SClamp
-

330.53 €

1 9 Days 3-pin76.270 - 100 A690TM220SScrews
-

420.17 €

1 11 Days 4-pin101.670 - 100 A690TM220SScrews
-

458.27 €

1 12 Days 4-pin101.670 - 100 A690TM220SClamp
-

364.15 €

1 9 Days 3-pin76.270 - 100 A690TM240SScrews
-

469.47 €

1 11 Days 4-pin101.670 - 100 A690TM240SScrews
-

509.80 €

1 11 Days 4-pin101.670 - 100 A690TM240SClamp
-

408.96 €

1 98 Days 4-pin101.6100 - 100 A690TM210SScrews
-

442.57 €

1 98 Days 4-pin101.6100 - 100 A690TM210SClamp
-

442.57 €

1 11 Days 4-pin101.670 - 100 A690TM220SScrews
-

476.19 €

1 98 Days 4-pin101.670 - 100 A690TM220SClamp
-

525.49 €

1 98 Days 4-pin101.670 - 100 A690TM240SClamp
-

476.19 €

1 11 Days 4-pin101.670 - 100 A690TM220SClamp
-

521.01 €

1 11 Days 4-pin101.670 - 100 A690TM240SClamp

296.92 €

1 98 Days 1-pin25.4160 - 160 A415TM210SClamp

536.69 €

1 11 Days 3-pin76.2160 - 160 A690TM210SClamp

644.25 €

1 9 Days 3-pin76.2112 - 160 A690TM220SClamp
-

435.85 €

1 98 Days 2-pin50.8125 - 125 A415TM210SScrews
-

487.40 €

1 9 Days 3-pin76.2125 - 125 A690TM210SScrews
-

633.05 €

1 11 Days 4-pin101.6125 - 125 A690TM210SScrews
-

666.67 €

1 10 Days 4-pin101.6125 - 125 A690TM210SClamp
-

532.21 €

1 10 Days 3-pin76.288 - 125 A690TM220SScrews
-

722.69 €

1 11 Days 4-pin101.688 - 125 A690TM220SClamp
-

588.24 €

1 9 Days 3-pin76.288 - 125 A690TM240SScrews
-

760.79 €

1 11 Days 4-pin101.688 - 125 A690TM240SScrews
-

801.12 €

1 11 Days 4-pin101.688 - 125 A690TM240SClamp
-

745.09 €

1 98 Days 4-pin101.688 - 125 A690TM220SClamp
-

823.53 €

1 98 Days 4-pin101.688 - 125 A690TM240SClamp
-

655.47 €

1 11 Days 4-pin101.6125 - 125 A690TM210SScrews
-

689.08 €

1 98 Days 4-pin101.6125 - 125 A690TM210SClamp
-

745.09 €

1 98 Days 4-pin101.688 - 125 A690TM220SClamp
-

789.92 €

1 11 Days 4-pin101.688 - 125 A690TM240SScrews
-

823.53 €

1 11 Days 4-pin101.688 - 125 A690TM240SClamp
-

285.72 €

1 98 Days 1-pin25.4160 - 160 A415TM210SScrews
-

559.11 €

1 11 Days 3-pin76.2160 - 160 A690TM210SScrews
-

733.89 €

1 11 Days 4-pin101.6160 - 160 A690TM210SScrews
-

771.99 €

1 9 Days 4-pin101.6160 - 160 A690TM210SClamp
-

615.12 €

1 9 Days 3-pin76.2112 - 160 A690TM220SScrews
-

794.40 €

1 11 Days 4-pin101.6112 - 160 A690TM220SScrews
-

834.73 €

1 11 Days 4-pin101.6112 - 160 A690TM220SClamp
-

682.35 €

1 9 Days 3-pin76.2112 - 160 A690TM240SScrews
-

928.85 €

1 9 Days 4-pin101.6112 - 160 A690TM240SClamp
-

801.12 €

1 98 Days 4-pin101.6160 - 160 A690TM210SClamp
-

957.99 €

1 98 Days 4-pin101.6112 - 160 A690TM240SClamp
-

801.12 €

1 98 Days 4-pin101.6160 - 160 A690TM210SClamp
-

828.01 €

1 11 Days 4-pin101.6112 - 160 A690TM220SScrews
-

868.35 €

1 11 Days 4-pin101.6112 - 160 A690TM220SClamp
-

928.85 €

1 9 Days 4-pin101.6112 - 160 A690TM240SScrews
-

957.99 €

1 9 Days 4-pin101.6112 - 160 A690TM240SClamp
-

532.21 €

1 11 Days 2-pin50.8160 - 160 A415TM210MScrews

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 130 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40

Tech Support