Circuit breaker 3VA2 IEC frame 100 breaking capacity class H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA20106HL320AA0
3VA20106HL360AA0
3VA20106HL420AA0
3VA20106HL460AA0
3VA20106HM320AA0
3VA20106HM420AA0
3VA20106HM460AA0
3VA20106HN320AA0
3VA20106JP360AA0
3VA20106JP420AA0
3VA20106JQ360AA0
3VA20106JQ420AA0
3VA20106KP320AA0
3VA20106KP360AA0
3VA20106KP460AA0
3VA20106KQ320AA0
3VA20106KQ360AA0
3VA20106KQ460AA0
3VA20256HL320AA0
3VA20256HL360AA0
3VA20256HL420AA0
3VA20256HM320AA0
3VA20256HM420AA0
3VA20256HN320AA0
3VA20256HN360AA0
3VA20256HN460AA0
3VA20256JP320AA0
3VA20256JP420AA0
3VA20256JQ420AA0
3VA20256JQ460AA0
3VA20256KP360AA0
3VA20256KP460AA0
3VA20256KQ360AA0
3VA20256KQ460AA0
3VA20406HL420AA0
3VA20406HL460AA0
3VA20406HM320AA0
3VA20406HM460AA0
3VA20406HN460AA0
3VA20406JP320AA0
3VA20406JP360AA0
3VA20406JP420AA0
3VA20406JQ420AA0
3VA20406KP320AA0
3VA20406KP460AA0
3VA20406KQ360AA0
3VA20636HL320AA0
3VA20636HL360AA0
3VA20636HL420AA0
3VA20636HL460AA0
3VA20636HM360AA0
3VA20636HM420AA0
3VA20636HM460AA0
3VA20636HN320AA0
3VA20636HN360AA0
3VA20636HN420AA0
3VA20636HN460AA0
3VA20636JP320AA0
3VA20636JP420AA0
3VA20636JQ420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

759.73 €

1 Available 11 Days 3-pin10540 - 100 AETU320Screws

792.52 €

1 Available 12 Days 3-pin10540 - 100 AETU320Clamp

1,004.60 €

1 Available 12 Days 4-pin14040 - 100 AETU320Screws

1,087.68 €

1 Available 12 Days 4-pin14040 - 100 AETU320Clamp

1,124.84 €

1 Available 12 Days 3-pin10540 - 100 A-Screws

1,437.48 €

1 Available 12 Days 4-pin14040 - 100 A-Screws

1,426.56 €

1 Available 4 Days 4-pin14040 - 100 A-Clamp

851.55 €

1 Available 12 Days 3-pin10540 - 100 AETU350Screws

1,496.52 €

1 Available Quote 3-pin10540 - 100 A-Clamp

1,732.63 €

1 Available Quote 4-pin14040 - 100 A-Screws

1,841.93 €

1 Available Quote 3-pin10540 - 100 AETU560Clamp

2,108.67 €

1 Available 12 Days 4-pin14040 - 100 AETU560Screws

1,573.03 €

1 Available 12 Days 3-pin10540 - 100 AETU850Screws

1,623.32 €

1 Available Quote 3-pin10540 - 100 AETU850Clamp

1,890.04 €

1 Available Quote 4-pin14040 - 100 AETU850Clamp

1,907.53 €

1 Available Quote 3-pin10540 - 100 A-Screws

1,984.05 €

1 Available Quote 3-pin10540 - 100 A-Clamp

2,279.20 €

1 Available Quote 4-pin14040 - 100 A-Clamp

705.08 €

1 Available 12 Days 3-pin10510 - 25 AETU320Screws

737.87 €

1 Available 12 Days 3-pin10510 - 25 AETU320Clamp

928.08 €

1 Available 12 Days 4-pin14010 - 25 AETU320Screws

1,065.81 €

1 Available 12 Days 3-pin10510 - 25 AETU330Screws

1,284.44 €

1 Available Quote 4-pin14010 - 25 AETU330Screws

764.11 €

1 Available 12 Days 3-pin10510 - 25 AETU350Screws

814.39 €

1 Available Quote 3-pin10510 - 25 AETU350Clamp

1,087.68 €

1 Available Quote 4-pin14010 - 25 AETU350Clamp

1,360.96 €

1 Available 12 Days 3-pin10510 - 25 AETU550Screws

1,660.48 €

1 Available Quote 4-pin14010 - 25 AETU550Screws

1,984.05 €

1 Available 12 Days 4-pin14010 - 25 AETU560Screws

1,988.43 €

1 Available 12 Days 4-pin14010 - 25 AETU560Clamp

1,546.79 €

1 Available Quote 3-pin10510 - 25 AETU850Clamp

1,791.65 €

1 Available Quote 4-pin14010 - 25 AETU850Clamp

1,896.60 €

1 Available Quote 3-pin10510 - 25 AETU860Clamp

2,148.03 €

1 Available Quote 4-pin14010 - 25 AETU860Clamp

945.57 €

1 Available 12 Days 4-pin14016 - 40 AETU320Screws

989.29 €

1 Available Quote 4-pin14016 - 40 AETU320Clamp

1,054.88 €

1 Available 12 Days 3-pin10516 - 40 AETU330Screws

1,350.03 €

1 Available Quote 4-pin14016 - 40 AETU330Clamp

1,087.68 €

1 Available Quote 4-pin14016 - 40 AETU350Clamp

1,387.19 €

1 Available 12 Days 3-pin10516 - 40 AETU550Screws

1,387.19 €

1 Available Quote 3-pin10516 - 40 AETU550Clamp

1,649.55 €

1 Available Quote 4-pin14016 - 40 AETU550Screws

1,994.99 €

1 Available 12 Days 4-pin14016 - 40 AETU560Screws

1,470.28 €

1 Available Quote 3-pin10516 - 40 AETU850Screws

1,780.73 €

1 Available Quote 4-pin14016 - 40 AETU850Clamp

1,885.67 €

1 Available Quote 3-pin10516 - 40 AETU860Clamp

705.08 €

1 Available 12 Days 3-pin10525 - 63 AETU320Screws

748.81 €

1 Available 12 Days 3-pin10525 - 63 AETU320Clamp

945.57 €

1 Available 12 Days 4-pin14025 - 63 AETU320Screws

989.29 €

1 Available Quote 4-pin14025 - 63 AETU320Clamp

1,102.99 €

1 Available Quote 3-pin10525 - 63 AETU330Clamp

1,350.03 €

1 Available 12 Days 4-pin14025 - 63 AETU330Screws

1,350.03 €

1 Available Quote 4-pin14025 - 63 AETU330Clamp

785.97 €

1 Available 12 Days 3-pin10525 - 63 AETU350Screws

814.39 €

1 Available Quote 3-pin10525 - 63 AETU350Clamp

1,022.08 €

1 Available 12 Days 4-pin14025 - 63 AETU350Screws

1,102.99 €

1 Available Quote 4-pin14025 - 63 AETU350Clamp

1,398.13 €

1 Available 12 Days 3-pin10525 - 63 AETU550Screws

1,656.11 €

1 Available 12 Days 4-pin14025 - 63 AETU550Screws

1,940.32 €

1 Available 12 Days 4-pin14025 - 63 AETU560Screws

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating H

Tech Support