Circuit breaker 3VA2 IEC frame 1000 breaking capacity class C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA25107HK320AA0
3VA25107HK420AA0
3VA25107HL320AA0
3VA25107HM320AA0
3VA25107HM420AA0
3VA25107HN320AA0
3VA25107HN420AA0
3VA25107JP320AA0
3VA25107JP420AA0
3VA25107KQ320AA0
3VA25807HK320AA0
3VA25807HK420AA0
3VA25807HL320AA0
3VA25807HN420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

6,258.23 €

1 Available Quote 3-pin210400 - 1000 AETU340

8,214.96 €

1 Available Quote 4-pin280400 - 1000 AETU340

5,886.56 €

1 Available 12 Days 3-pin210400 - 1000 AETU320

6,514.03 €

1 Available Quote 3-pin210400 - 1000 AETU330

8,204.03 €

1 Available Quote 4-pin280400 - 1000 AETU330

5,952.16 €

1 Available 12 Days 3-pin210400 - 1000 AETU350

7,821.43 €

1 Available Quote 4-pin280400 - 1000 AETU350

6,553.37 €

1 Available Quote 3-pin210400 - 1000 AETU550

8,448.88 €

1 Available Quote 4-pin280400 - 1000 AETU550

7,274.85 €

1 Available Quote 3-pin210400 - 1000 AETU860

4,542.00 €

1 Available Quote 3-pin210320 - 800 AETU340

6,028.67 €

1 Available Quote 4-pin280320 - 800 AETU340

4,240.29 €

1 Available Quote 3-pin210320 - 800 AETU320

5,624.21 €

1 Available Quote 4-pin280320 - 800 AETU350

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 320 Product size (depth)(mm) 120
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C Connection (components) Screws

Tech Support