Circuit breaker 3VA2 IEC frame 160 breaking capacity class M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA2110-5HL32-0AA0
3VA21105HK320AA0
3VA21105HK460AA0
3VA21105HM360AA0
3VA21105HM420AA0
3VA21105HM460AA0
3VA21105HN320AA0
3VA21105HN360AA0
3VA21105HN420AA0
3VA21105JP320AA0
3VA21105JP360AA0
3VA21105JP420AA0
3VA21105JQ320AA0
3VA21105KP320AA0
3VA21105KP360AA0
3VA21105KP420AA0
3VA21105KP460AA0
3VA21105KQ420AA0
3VA21105MN320AA0
3VA21105MQ320AA0
3VA21105MQ360AA0
3VA2116-5HL32-0AA0
3VA2116-5HL36-0AA0
3VA21165HL460AA0
3VA21165HM320AA0
3VA21165HM360AA0
3VA21165HM460AA0
3VA21165HN320AA0
3VA21165JP320AA0
3VA21165JP360AA0
3VA21165JP420AA0
3VA21165JQ360AA0
3VA21165KP320AA0
3VA21165KP360AA0
3VA21165KP420AA0
3VA21165KP460AA0
3VA21165KQ320AA0
3VA21165KQ360AA0
3VA2125-5HL32-0AA0
3VA2125-5HL36-0AA0
3VA21255HK320AA0
3VA21255HK360AA0
3VA21255HK460AA0
3VA21255HL420AA0
3VA21255HM320AA0
3VA21255HM360AA0
3VA21255HM420AA0
3VA21255HN320AA0
3VA21255HN360AA0
3VA21255HN420AA0
3VA21255HN460AA0
3VA21255JP320AA0
3VA21255JP460AA0
3VA21255JQ320AA0
3VA21255JQ360AA0
3VA21255KP320AA0
3VA21255KP360AA0
3VA21255KP420AA0
3VA21255KQ360AA0
3VA21255KQ420AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Mounting type (relays) Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

543.41 €

1 10 Days 3-pin[Other] Fixed10540 - 100 AETU320Screws
-

543.41 €

1 98 Days 3-pin[Other] Fixed10540 - 100 AETU340Screws
-

767.51 €

1 98 Days 4-pin[Other] Fixed14040 - 100 AETU340Clamp
-

845.93 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU330Clamp
-

996.08 €

1 11 Days 4-pin[Other] Fixed14040 - 100 AETU330Screws
-

1,025.21 €

1 11 Days 4-pin[Other] Fixed14040 - 100 AETU330Clamp
-

603.92 €

1 12 Days 3-pin[Other] Fixed10540 - 100 AETU350Screws
-

633.05 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU350Clamp
-

812.32 €

1 10 Days 4-pin[Other] Fixed14040 - 100 AETU350Screws
-

1,063.31 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU550Screws
-

1,092.44 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU550Clamp
-

1,271.71 €

1 98 Days 4-pin[Other] Fixed14040 - 100 AETU550Screws
-

1,321.01 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU560Screws
-

1,170.87 €

1 11 Days 3-pin[Other] Fixed10540 - 100 AETU850Screws
-

1,208.96 €

1 98 Days 3-pin[Other] Fixed10540 - 100 AETU850Clamp
-

1,350.15 €

1 11 Days 4-pin[Other] Fixed14040 - 100 AETU850Screws
-

1,421.85 €

1 11 Days 4-pin[Other] Fixed14040 - 100 AETU850Clamp
-

1,657.15 €

1 11 Days 4-pin[Other] Fixed14040 - 100 A-Screws
-

588.24 €

1 10 Days 3-pin[Other] Fixed10540 - 100 AETU350MScrews
-

1,114.84 €

1 11 Days 3-pin[Other] Fixed10540 - 100 A-Screws
-

1,148.45 €

1 11 Days 3-pin[Other] Fixed10540 - 100 A-Clamp

812.32 €

1 10 Days 3-pin[Other] Fixed10563 - 160 AETU320Screws

845.93 €

1 10 Days 3-pin[Other] Fixed10563 - 160 AETU320Clamp
-

1,130.53 €

1 12 Days 4-pin[Other] Fixed14063 - 160 AETU320Clamp
-

1,092.44 €

1 98 Days 3-pin[Other] Fixed10563 - 160 A-Screws
-

1,092.44 €

1 11 Days 3-pin[Other] Fixed10563 - 160 A-Clamp
-

1,410.64 €

1 98 Days 4-pin[Other] Fixed14063 - 160 A-Clamp
-

924.37 €

1 10 Days 3-pin[Other] Fixed10563 - 160 AETU350Screws
-

1,377.03 €

1 11 Days 3-pin[Other] Fixed10563 - 160 A-Screws
-

1,399.44 €

1 11 Days 3-pin[Other] Fixed10563 - 160 A-Clamp
-

1,686.28 €

1 11 Days 4-pin[Other] Fixed14063 - 160 A-Screws
-

1,675.07 €

1 98 Days 3-pin[Other] Fixed10563 - 160 AETU560Clamp
-

1,462.19 €

1 10 Days 3-pin[Other] Fixed10563 - 160 AETU850Screws
-

1,489.08 €

1 98 Days 3-pin[Other] Fixed10563 - 160 AETU850Clamp
-

1,791.60 €

1 10 Days 4-pin[Other] Fixed14063 - 160 AETU850Screws
-

1,820.73 €

1 11 Days 4-pin[Other] Fixed14063 - 160 AETU850Clamp
-

1,713.16 €

1 10 Days 3-pin[Other] Fixed10563 - 160 AETU860Screws
-

1,780.39 €

1 98 Days 3-pin[Other] Fixed10563 - 160 AETU860Clamp

487.40 €

1 10 Days 3-pin[Other] Fixed10510 - 25 AETU320Screws

525.49 €

1 11 Days 3-pin[Other] Fixed10510 - 25 AETU320Clamp
-

498.60 €

1 11 Days 3-pin[Other] Fixed10510 - 25 A-Screws
-

525.49 €

1 98 Days 3-pin[Other] Fixed10510 - 25 A-Clamp
-

704.76 €

1 4 Days 4-pin[Other] Fixed14010 - 25 A-Clamp
-

677.87 €

1 11 Days 4-pin[Other] Fixed14010 - 25 AETU320Screws
-

778.71 €

1 98 Days 3-pin[Other] Fixed10510 - 25 A-Screws
-

801.12 €

1 11 Days 3-pin[Other] Fixed10510 - 25 A-Clamp
-

946.77 €

1 11 Days 4-pin[Other] Fixed14010 - 25 A-Screws
-

554.63 €

1 11 Days 3-pin[Other] Fixed10510 - 25 AETU350Screws
-

581.51 €

1 98 Days 3-pin[Other] Fixed10510 - 25 AETU350Clamp
-

745.09 €

1 98 Days 4-pin[Other] Fixed14010 - 25 AETU350Screws
-

783.19 €

1 98 Days 4-pin[Other] Fixed14010 - 25 AETU350Clamp
-

1,014.00 €

1 98 Days 3-pin[Other] Fixed10510 - 25 A-Screws
-

1,249.29 €

1 4 Days 4-pin[Other] Fixed14010 - 25 A-Clamp
-

1,282.91 €

1 11 Days 3-pin[Other] Fixed10510 - 25 AETU560Screws
-

1,298.60 €

1 98 Days 3-pin[Other] Fixed10510 - 25 AETU560Clamp
-

1,114.84 €

1 98 Days 3-pin[Other] Fixed10510 - 25 AETU850Screws
-

1,159.67 €

1 98 Days 3-pin[Other] Fixed10510 - 25 AETU850Clamp
-

1,316.52 €

1 11 Days 4-pin[Other] Fixed14010 - 25 AETU850Screws
-

1,421.85 €

1 98 Days 3-pin[Other] Fixed10510 - 25 A-Clamp
-

1,574.23 €

1 98 Days 4-pin[Other] Fixed14010 - 25 A-Screws

Loading...

Basic information

Product size (height)(mm) 181 Product size (depth)(mm) 86 Min. temperature(°C) -25
Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690 IP rating IP40
Breaking capacity rating M

Tech Support