Circuit breaker 3VA2 IEC frame 250 breaking capacity class C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA22167HL320AA0
3VA22167HL420AA0
3VA22167HM320AA0
3VA22167HM420AA0
3VA22167JP320AA0
3VA22167JQ320AA0
3VA22167JQ420AA0
3VA22167MN320AA0
3VA22167MS320AA0
3VA22207MN320AA0
3VA22257HL320AA0
3VA22257HL420AA0
3VA22257HM320AA0
3VA22257HM420AA0
3VA22257HN420AA0
3VA22257JP320AA0
3VA22257JP420AA0
3VA22257JQ320AA0
3VA22257JQ420AA0
3VA22257KP320AA0
3VA22257KP420AA0
3VA22257KQ320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,649.55 €

1 Available 12 Days 3-pin10563 - 160 AETU320

2,268.27 €

1 Available Quote 4-pin14063 - 160 AETU320

2,064.95 €

1 Available Quote 3-pin10563 - 160 A-

2,578.72 €

1 Available Quote 4-pin14063 - 160 A-

2,344.79 €

1 Available Quote 3-pin10563 - 160 A-

2,797.35 €

1 Available Quote 3-pin10563 - 160 AETU560

3,394.21 €

1 Available 4 Days 4-pin14063 - 160 AETU560

1,328.17 €

1 Available 12 Days 3-pin10563 - 160 A-

1,415.61 €

1 Available 12 Days 3-pin105160 A (max)-

1,715.13 €

1 Available 12 Days 3-pin10580 - 200 A-

1,638.63 €

1 Available 11 Days 3-pin105100 - 250 AETU320

2,235.48 €

1 Available 12 Days 4-pin140100 - 250 AETU320

1,962.19 €

1 Available 12 Days 3-pin105100 - 250 AETU330

2,530.63 €

1 Available Quote 4-pin140100 - 250 AETU330

2,425.68 €

1 Available 12 Days 4-pin140100 - 250 AETU350

2,349.16 €

1 Available Quote 3-pin105100 - 250 AETU550

3,015.97 €

1 Available 12 Days 4-pin140100 - 250 AETU550

2,792.97 €

1 Available Quote 3-pin105100 - 250 AETU560

3,376.72 €

1 Available 12 Days 4-pin140100 - 250 AETU560

2,585.28 €

1 Available 12 Days 3-pin105100 - 250 AETU850

3,153.72 €

1 Available Quote 4-pin140100 - 250 AETU850

2,847.63 €

1 Available Quote 3-pin105100 - 250 AETU860

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C Connection (components) Screws

Tech Support