Circuit breaker 3VA2 IEC frame 400 breaking capacity class C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA23257HL320AA0
3VA23257HN320AA0
3VA23257HN420AA0
3VA23257JQ320AA0
3VA23257KP320AA0
3VA23257KQ320AA0
3VA23257KQ420AA0
3VA23257MQ320AA0
3VA23257MS320AA0
3VA23407HL320AA0
3VA23407HM320AA0
3VA23407HN320AA0
3VA23407JP320AA0
3VA23407JP420AA0
3VA23407JQ320AA0
3VA23407KP320AA0
3VA23407KQ320AA0
3VA23407KQ420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

2,152.39 €

1 Available 12 Days 3-pin138100 - 250 AETU320

2,290.13 €

1 Available Quote 3-pin138100 - 250 AETU350

3,175.57 €

1 Available Quote 4-pin184100 - 250 AETU350

3,343.92 €

1 Available Quote 3-pin138100 - 250 AETU560

3,088.12 €

1 Available Quote 3-pin138100 - 250 AETU850

3,464.17 €

1 Available Quote 3-pin138100 - 250 A-

4,203.12 €

1 Available Quote 4-pin184100 - 250 A-

3,114.36 €

1 Available 12 Days 3-pin138100 - 250 A-

2,021.23 €

1 Available 12 Days 3-pin138250 A (max)-

2,377.57 €

1 Available 12 Days 3-pin138160 - 400 AETU320

2,694.59 €

1 Available 12 Days 3-pin138160 - 400 AETU330

2,585.28 €

1 Available 12 Days 3-pin138160 - 400 AETU350

3,147.15 €

1 Available Quote 3-pin138160 - 400 AETU550

4,039.16 €

1 Available Quote 4-pin184160 - 400 AETU550

3,481.65 €

1 Available 12 Days 3-pin138160 - 400 AETU560

3,306.76 €

1 Available 12 Days 3-pin138160 - 400 AETU850

3,671.87 €

1 Available Quote 3-pin138160 - 400 AETU860

4,531.07 €

1 Available Quote 4-pin184160 - 400 AETU860

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C Connection (components) Screws

Tech Support