Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|---|
1,820.08 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | ETU320 | ||
- | 2,333.85 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | ETU340 | |
- | 2,075.88 € | 1 | Available | 15 Days | 3-pin | 138 | 100 - 250 A | - | |
- | 2,782.04 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | - | |
- | 2,038.71 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | ETU350 | |
- | 2,727.39 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | ETU350 | |
- | 2,600.59 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | ETU550 | |
- | 2,935.08 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | ETU560 | |
- | 2,749.25 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | ETU850 | |
- | 3,503.52 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | ETU850 | |
- | 3,099.05 € | 1 | Available | Quote | 3-pin | 138 | 100 - 250 A | - | |
- | 2,158.96 € | 1 | Available | 14 Days | 3-pin | 138 | 100 - 250 A | - | |
1,966.56 € | 1 | Available | 14 Days | 3-pin | 138 | 160 - 400 A | ETU320 | ||
- | 2,950.39 € | 1 | Available | 14 Days | 4-pin | 184 | 160 - 400 A | ETU330 | |
- | 2,126.16 € | 1 | Available | 14 Days | 3-pin | 138 | 160 - 400 A | ETU350 | |
- | 3,147.15 € | 1 | Available | 14 Days | 3-pin | 138 | 160 - 400 A | ETU560 | |
- | 2,895.73 € | 1 | Available | 14 Days | 3-pin | 138 | 160 - 400 A | ETU850 | |
- | 3,744.01 € | 1 | Available | 14 Days | 4-pin | 184 | 160 - 400 A | ETU850 | |
- | 3,875.19 € | 1 | Available | 15 Days | 4-pin | 184 | 160 - 400 A | ETU860 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 248 | Product size (depth)(mm) | 110 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | Breaking capacity rating | M | Connection (components) | Screws |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes