Circuit breaker 3VA2 IEC frame 630 breaking capacity class C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA24407HK420AA0
3VA24407HL320AA0
3VA24407HL420AA0
3VA24407HM320AA0
3VA24407HM420AA0
3VA24407HN320AA0
3VA24407HN420AA0
3VA24407JP420AA0
3VA24407JQ420AA0
3VA24407KQ320AA0
3VA24407KQ420AA0
3VA24407MN320AA0
3VA24407MS320AA0
3VA24507HK420AA0
3VA24507JP320AA0
3VA24507JP420AA0
3VA24507JQ420AA0
3VA24507KP320AA0
3VA24507MS320AA0
3VA24637HL320AA0
3VA24637HL420AA0
3VA24637HM320AA0
3VA24637HN320AA0
3VA24637JP420AA0
3VA24637KP320AA0
3VA24637KP420AA0
3VA24637KQ420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

3,929.84 €

1 Available Quote 4-pin184160 - 400 AETU340

2,902.28 €

1 Available 12 Days 3-pin138160 - 400 AETU320

3,973.57 €

1 Available Quote 4-pin184160 - 400 AETU320

3,317.68 €

1 Available Quote 3-pin138160 - 400 AETU330

4,301.51 €

1 Available 4 Days 4-pin184160 - 400 AETU330

3,081.57 €

1 Available Quote 3-pin138160 - 400 AETU350

4,268.72 €

1 Available Quote 4-pin184160 - 400 AETU350

4,819.67 €

1 Available Quote 4-pin184160 - 400 AETU550

5,044.85 €

1 Available Quote 4-pin184160 - 400 AETU560

4,130.99 €

1 Available Quote 3-pin138160 - 400 AETU860

5,372.79 €

1 Available Quote 4-pin184160 - 400 AETU860

3,383.27 €

1 Available 11 Days 3-pin138160 - 400 AETU350M

2,574.35 €

1 Available 11 Days 3-pin138400 A (max)ETU310M

4,174.71 €

1 Available 12 Days 4-pin184200 - 500 AETU340

3,715.59 €

1 Available Quote 3-pin138200 - 500 AETU550

4,710.35 €

1 Available Quote 4-pin184200 - 500 AETU550

5,055.77 €

1 Available 4 Days 4-pin184200 - 500 AETU560

3,886.12 €

1 Available Quote 3-pin138200 - 500 AETU850

3,022.53 €

1 Available 12 Days 3-pin138500 A (max)ETU310M

3,197.44 €

1 Available 12 Days 3-pin138250 - 630 AETU320

4,305.88 €

1 Available 12 Days 4-pin184250 - 630 AETU320

3,486.03 €

1 Available Quote 3-pin138250 - 630 AETU330

3,387.64 €

1 Available 11 Days 3-pin138250 - 630 AETU350

5,241.61 €

1 Available Quote 4-pin184250 - 630 AETU550

4,170.33 €

1 Available 11 Days 3-pin138250 - 630 AETU850

5,318.13 €

1 Available Quote 4-pin184250 - 630 AETU850

5,733.52 €

1 Available Quote 4-pin184250 - 630 AETU860

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C Connection (components) Screws

Tech Support