Circuit breaker 3VA5 UL frame 125 3-pole, starter protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA51101MU310AA0
3VA51111MU310AA0
3VA51121MH310AA0
3VA51251MH310AA0
3VA51301MH310AA0
3VA51301MU310AA0
3VA51401MH310AA0
3VA51401MU310AA0
3VA51501MH310AA0
3VA51501MU310AA0
3VA51701MU310AA0
3VA51801MU310AA0
3VA51901MH310AA0
3VA51951MH310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment range (amperage)

431.37 €

1 57 Days 100 A (max)

431.37 €

1 98 Days 110 A (max)

715.96 €

1 57 Days 125 A (max)

341.73 €

1 57 Days 25 A (max)

341.73 €

1 57 Days 30 - 30 A

341.73 €

1 57 Days 30 - 30 A

319.33 €

1 57 Days 40 A (max)

341.73 €

1 57 Days 40 A (max)

341.73 €

1 57 Days 50 A (max)

341.73 €

1 57 Days 50 A (max)

368.63 €

1 57 Days -

368.63 €

1 57 Days 80 A (max)

368.63 €

1 57 Days 90 - 90 A

341.73 €

1 57 Days 15 A (max)

Loading...

  1. 1

Basic information

Number of pins 3-pin Mounting type (relays) Fixed Product size (height)(mm) 140
Product size (width)(mm) 76.2 Product size (depth)(mm) 76.5 Min. temperature(°C) -25
Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690 IP rating IP40
OCR type TM120M

Tech Support