Circuit breaker 3VA5 UL frame 125 breaking capacity class H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA51106EC310AA0
3VA51106ED311AA0
3VA51116EC310AA0
3VA51116EC311AA0
3VA51116ED110AA0
3VA51116ED111AA0
3VA51116ED311AA0
3VA51126EC311AA0
3VA51126ED110AA0
3VA51126ED111AA0
3VA51126ED311AA0
3VA51206EC310AA0
3VA51206EC311AA0
3VA51206ED310AA0
3VA51256EC310AA0
3VA51256EC311AA0
3VA51256ED110AA0
3VA51256ED311AA0
3VA51306EC311AA0
3VA51354EC310AA0
3VA51356ED110AA0
3VA51356ED111AA0
3VA51356ED310AA0
3VA51406EC310AA0
3VA51456EC310AA0
3VA51456ED110AA0
3VA51456ED310AA0
3VA51506EC311AA0
3VA51506ED310AA0
3VA51606EC310AA0
3VA51606EC311AA0
3VA51606ED110AA0
3VA51606ED111AA0
3VA51706ED111AA0
3VA51706ED310AA0
3VA51806EC310AA0
3VA51806ED111AA0
3VA51806ED310AA0
3VA51906EC310AA0
3VA51906ED111AA0
3VA51956ED110AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type Breaking capacity rating

534.55 €

1 Available 57 Days 3-pin76.2100 - 100 A690TM230H

545.48 €

1 Available Quote 3-pin76.2100 - 100 A277TM210H

519.24 €

1 Available 57 Days 3-pin76.2110 - 110 A690TM230H

552.04 €

1 Available 4 Days 3-pin76.2110 - 110 A277TM230H

235.01 €

1 Available 4 Days 1-pin25.4110 - 110 A415TM210H

262.35 €

1 Available 4 Days 1-pin25.4110 - 110 A277TM210H

523.61 €

1 Available Quote 3-pin76.2110 - 110 A277TM210H

890.91 €

1 Available Quote 3-pin76.2125 - 125 A277TM230H

392.44 €

1 Available Quote 1-pin25.4125 - 125 A415TM210H

420.87 €

1 Available 4 Days 1-pin25.4125 - 125 A277TM210H

873.43 €

1 Available 57 Days 3-pin76.2125 - 125 A277TM210H

403.37 €

1 Available 57 Days 3-pin76.220 - 20 A690TM230H

431.79 €

1 Available Quote 3-pin76.220 - 20 A480TM230H

359.64 €

1 Available 57 Days 3-pin76.220 - 20 A690TM210H

409.93 €

1 Available 57 Days 3-pin76.225 - 25 A690TM230H

425.23 €

1 Available 57 Days 3-pin76.225 - 25 A480TM230H

185.83 €

1 Available Quote 1-pin25.425 - 25 A415TM210H

420.87 €

1 Available 57 Days 3-pin76.225 - 25 A480TM210H

420.87 €

1 Available 57 Days 3-pin76.230 - 30 A480TM230H

355.27 €

1 Available 57 Days 3-pin76.235 - 35 A690TM230S

185.83 €

1 Available Quote 1-pin25.435 - 35 A415TM210H

213.16 €

1 Available 4 Days 1-pin25.435 - 35 A277TM210H

366.21 €

1 Available 57 Days 3-pin76.235 - 35 A690TM210H

420.87 €

1 Available 57 Days 3-pin76.240 - 40 A690TM230H

409.93 €

1 Available 57 Days 3-pin76.245 - 45 A690TM230H

185.83 €

1 Available 4 Days 1-pin25.445 - 45 A415TM210H

370.57 €

1 Available 57 Days 3-pin76.245 - 45 A690TM210H

420.87 €

1 Available 57 Days 3-pin76.250 - 50 A480TM230H

370.57 €

1 Available 57 Days 3-pin76.250 - 50 A690TM210H

409.93 €

1 Available 57 Days 3-pin76.260 - 60 A690TM230H

425.23 €

1 Available 57 Days 3-pin76.260 - 60 A-TM230H

180.36 €

1 Available Quote 1-pin25.460 - 60 A415TM210H

207.68 €

1 Available 4 Days 1-pin25.460 - 60 A277TM210H

229.55 €

1 Available 4 Days 1-pin25.470 - 70 A277TM210H

409.93 €

1 Available 57 Days 3-pin76.270 - 70 A690TM210H

453.65 €

1 Available 57 Days 3-pin76.280 - 80 A690TM230H

224.08 €

1 Available Quote 1-pin25.480 - 80 A277TM210H

409.93 €

1 Available 57 Days 3-pin76.280 - 80 A690TM210H

453.65 €

1 Available 57 Days 3-pin76.290 - 90 A690TM230H

229.55 €

1 Available 4 Days 1-pin25.490 - 90 A277TM210H

185.83 €

1 Available 57 Days 1-pin25.415 - 15 A415TM210H

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 140 Product size (depth)(mm) 76.5
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40

Tech Support