Circuit breaker 3VA5 UL frame 125 breaking capacity class M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA51105EC310AA0
3VA51105ED110AA0
3VA51105ED111AA0
3VA51115ED110AA0
3VA51115ED111AA0
3VA51115ED311AA0
3VA51125EC311AA0
3VA51125ED110AA0
3VA51125ED111AA0
3VA51125ED311AA0
3VA51205EC310AA0
3VA51205EC311AA0
3VA51255EC311AA0
3VA51255ED111AA0
3VA51305EC311AA0
3VA51305ED311AA0
3VA51355EC311AA0
3VA51355ED110AA0
3VA51355ED311AA0
3VA51405ED111AA0
3VA51405ED311AA0
3VA51455EC310AA0
3VA51455ED111AA0
3VA51455ED311AA0
3VA51505EC310AA0
3VA51505ED110AA0
3VA51505ED111AA0
3VA51505ED310AA0
3VA51505ED311AA0
3VA51605EC310AA0
3VA51605EC311AA0
3VA51605ED110AA0
3VA51605ED111AA0
3VA51605ED310AA0
3VA51605ED311AA0
3VA51705EC310AA0
3VA51705EC311AA0
3VA51705ED110AA0
3VA51705ED111AA0
3VA51705ED310AA0
3VA51705ED311AA0
3VA51905EC310AA0
3VA51905ED110AA0
3VA51905ED111AA0
3VA51905ED310AA0
3VA51955EC310AA0
3VA51955ED110AA0
3VA51955ED310AA0
3VA52105EC310AA0
3VA52105EC311AA0
3VA52105EC610AA0
3VA52105ED310AA0
3VA52105ED610AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type

352.95 €

1 51 Days 3-pin14076.276.5100 - 100 A690TM230

168.05 €

1 98 Days 1-pin14025.476.5100 - 100 A415TM210

184.87 €

1 4 Days 1-pin14025.476.5100 - 100 A277TM210

173.65 €

1 4 Days 1-pin14025.476.5110 - 110 A415TM210

184.87 €

1 4 Days 1-pin14025.476.5110 - 110 A277TM210

341.73 €

1 4 Days 3-pin14076.276.5110 - 110 A277TM210

577.03 €

1 51 Days 3-pin14076.276.5125 - 125 A277TM230

285.72 €

1 98 Days 1-pin14025.476.5125 - 125 A415TM210

290.20 €

1 4 Days 1-pin14025.476.5125 - 125 A277TM210

559.11 €

1 51 Days 3-pin14076.276.5125 - 125 A277TM210

268.89 €

1 51 Days 3-pin14076.276.520 - 20 A690TM230

274.49 €

1 51 Days 3-pin14076.276.520 - 20 A480TM230

274.49 €

1 51 Days 3-pin14076.276.525 - 25 A480TM230

145.65 €

1 4 Days 1-pin14025.476.525 - 25 A277TM210

274.49 €

1 51 Days 3-pin14076.276.530 - 30 A480TM230

268.89 €

1 98 Days 3-pin14076.276.530 - 30 A480TM210

274.49 €

1 51 Days 3-pin14076.276.535 - 35 A480TM230

140.04 €

1 4 Days 1-pin14025.476.535 - 35 A415TM210

268.89 €

1 4 Days 3-pin14076.276.535 - 35 A480TM210

145.65 €

1 4 Days 1-pin14025.476.540 - 40 A277TM210

268.89 €

1 98 Days 3-pin14076.276.540 - 40 A480TM210

268.89 €

1 51 Days 3-pin14076.276.545 - 45 A690TM230

140.04 €

1 4 Days 1-pin14025.476.545 - 45 A277TM210

268.89 €

1 4 Days 3-pin14076.276.545 - 45 A480TM210

268.89 €

1 51 Days 3-pin14076.276.550 - 50 A690TM230

134.44 €

1 98 Days 1-pin14025.476.550 - 50 A415TM210

145.65 €

1 98 Days 1-pin14025.476.550 - 50 A277TM210

263.29 €

1 51 Days 3-pin14076.276.550 - 50 A690TM210

268.89 €

1 98 Days 3-pin14076.276.550 - 50 A-TM210

268.89 €

1 51 Days 3-pin14076.276.560 - 60 A690TM230

274.49 €

1 51 Days 3-pin14076.276.560 - 60 A480TM230

128.84 €

1 4 Days 1-pin14025.476.560 - 60 A415TM210

145.65 €

1 4 Days 1-pin14025.476.560 - 60 A277TM210

263.29 €

1 52 Days 3-pin14076.276.560 - 60 A690TM210

268.89 €

1 98 Days 3-pin14076.276.560 - 60 A480TM210

301.40 €

1 51 Days 3-pin14076.276.570 - 70 A690TM230

301.40 €

1 98 Days 3-pin14076.276.570 - 70 A480TM230

151.25 €

1 4 Days 1-pin14025.476.570 - 70 A415TM210

162.45 €

1 4 Days 1-pin14025.476.570 - 70 A277TM210

290.20 €

1 51 Days 3-pin14076.276.570 - 70 A690TM210

296.92 €

1 4 Days 3-pin14076.276.570 - 70 A480TM210

301.40 €

1 51 Days 3-pin14076.276.590 - 90 A690TM230

151.25 €

1 4 Days 1-pin14025.476.590 - 90 A415TM210

162.45 €

1 4 Days 1-pin14025.476.590 - 90 A277TM210

274.49 €

1 51 Days 3-pin14076.276.590 - 90 A690TM210

268.89 €

1 51 Days 3-pin14076.276.515 A (max)690TM230

140.04 €

1 98 Days 1-pin14025.476.515 - 15 A415TM210

263.29 €

1 52 Days 3-pin14076.276.515 - 15 A690TM210

644.25 €

1 17 Days 3-pin18510583100 - 100 A690TM230

704.76 €

1 98 Days 3-pin18510583100 - 100 A480TM230

532.21 €

1 98 Days 2-pin18510583100 - 100 A690TM230

626.33 €

1 17 Days 3-pin18510583100 - 100 A690TM210

547.89 €

1 98 Days 2-pin18510583100 - 100 A690TM210

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP40 Breaking capacity rating M

Tech Support