Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA52150MH310AA0 |
3VA52150MU310AA0 |
3VA52151MH310AA0 |
3VA52151MU310AA0 |
3VA52200MH310AA0 |
3VA52200MU310AA0 |
3VA52201MU310AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | |
---|---|---|---|---|---|
850.43 € | 1 | 17 Days | 150 A (max) | ||
850.43 € | 1 | 98 Days | - | ||
816.81 € | 1 | 98 Days | - | ||
868.35 € | 1 | 98 Days | - | ||
1,070.03 € | 1 | 98 Days | 200 A (max) | ||
1,070.03 € | 1 | 98 Days | 200 A (max) | ||
1,085.72 € | 1 | 98 Days | 200 A (max) |
Loading...
Number of pins | 3-pin | Mounting type (relays) | Fixed | Product size (height)(mm) | 185 |
---|---|---|---|---|---|
Product size (width)(mm) | 105 | Product size (depth)(mm) | 83 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 | IP rating | IP40 |
OCR type | TM120M |