Circuit breaker 3VA5 UL frame 250 breaking capacity class C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA52107EC610AA0
3VA52107ED610AA0
3VA52117ED310AA0
3VA52117ED311AA0
3VA52117ED610AA0
3VA52127EC310AA0
3VA52127ED311AA0
3VA52127ED610AA0
3VA52157EC311AA0
3VA52157EC610AA0
3VA52157ED310AA0
3VA52157ED311AA0
3VA52177ED310AA0
3VA52177ED610AA0
3VA52207EC311AA0
3VA52207EC610AA0
3VA52207ED310AA0
3VA52207ED311AA0
3VA52207ED610AA0
3VA52227EC610AA0
3VA52227ED610AA0
3VA52257EC610AA0
3VA52257ED310AA0
3VA52257ED311AA0
3VA52257ED610AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type

1,015.53 €

1 Available Quote 2-pin100 - 100 A690TM230

982.73 €

1 Available Quote 2-pin100 - 100 A690TM210

1,234.15 €

1 Available Quote 3-pin110 - 110 A690TM210

1,256.03 €

1 Available Quote 3-pin110 - 110 A480TM210

1,087.68 €

1 Available 4 Days 2-pin110 - 110 A690TM210

1,262.57 €

1 Available 18 Days 3-pin125 - 125 A690TM230

1,256.03 €

1 Available Quote 3-pin125 - 125 A480TM210

1,120.47 €

1 Available Quote 2-pin125 - 125 A690TM210

1,481.21 €

1 Available Quote 3-pin150 - 150 A480TM230

1,284.44 €

1 Available Quote 2-pin150 - 150 A690TM230

1,426.56 €

1 Available Quote 3-pin150 - 150 A690TM210

1,430.92 €

1 Available Quote 3-pin150 - 150 A480TM210

1,409.07 €

1 Available Quote 3-pin175 - 175 A690TM210

1,273.51 €

1 Available Quote 2-pin175 - 175 A690TM210

1,503.07 €

1 Available Quote 3-pin200 A (max)480TM230

1,339.09 €

1 Available 18 Days 2-pin200 A (max)690TM230

1,452.79 €

1 Available Quote 3-pin200 A (max)690TM210

1,437.48 €

1 Available Quote 3-pin200 A (max)480TM210

1,317.23 €

1 Available Quote 2-pin200 A (max)690TM210

1,507.44 €

1 Available Quote 2-pin225 - 225 A690TM230

1,470.28 €

1 Available Quote 2-pin225 - 225 A690TM210

1,503.07 €

1 Available Quote 2-pin250 - 250 A690TM230

1,623.32 €

1 Available 18 Days 3-pin250 - 250 A690TM210

1,645.17 €

1 Available Quote 3-pin250 - 250 A480TM210

1,459.33 €

1 Available Quote 2-pin250 - 250 A690TM210

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 185 Product size (width)(mm) 105
Product size (depth)(mm) 83 Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP40 Breaking capacity rating C

Tech Support