Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|
671.15 € | 1 | 12 Days | 3-pin | 105 | 40 - 100 A | ETU320 | ||
901.96 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU320 | ||
1,137.25 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU330 | ||
745.09 € | 1 | 11 Days | 3-pin | 105 | 40 - 100 A | ETU350 | ||
857.15 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU350 | ||
1,081.23 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU350 | ||
1,276.19 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU550 | ||
1,540.61 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU550 | ||
1,495.80 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU556 | ||
2,004.48 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU556 | ||
1,668.35 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU820 | ||
1,966.39 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU830 | ||
1,977.59 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU830 | ||
1,394.96 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU850 | ||
1,742.29 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU850 | ||
1,959.67 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU860 | ||
2,004.48 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU860 | ||
2,038.09 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU860 | ||
1,959.67 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU856 | ||
1,002.80 € | 1 | 12 Days | 3-pin | 105 | 60 - 150 A | ETU320 | ||
1,130.53 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU320 | ||
1,556.31 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,130.53 € | 1 | 11 Days | 3-pin | 105 | 60 - 150 A | ETU350 | ||
1,518.21 € | 1 | 98 Days | 4-pin | 140 | 60 - 150 A | ETU350 | ||
1,657.15 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,769.19 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,235.29 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,977.59 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU560 | ||
1,701.96 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,217.37 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,022.41 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | ETU556 | ||
2,582.63 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,701.96 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,044.81 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,089.64 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,430.25 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,347.33 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,732.77 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,769.19 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU850 | ||
2,134.45 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU850 | ||
2,060.51 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | ETU850 | ||
2,094.12 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,340.61 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,732.77 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,358.55 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,732.77 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
677.87 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU320 | ||
828.01 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU320 | ||
917.65 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU320 | ||
935.57 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU330 | ||
1,014.00 € | 1 | 4 Days | 3-pin | 105 | 16 - 40 A | ETU330 | ||
1,253.79 € | 1 | 4 Days | 4-pin | 140 | 16 - 40 A | ETU330 | ||
682.35 € | 1 | 12 Days | 3-pin | 105 | 16 - 40 A | ETU350 | ||
756.31 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU350 | ||
924.37 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU350 | ||
991.60 € | 1 | 4 Days | 4-pin | 140 | 16 - 40 A | ETU350 | ||
1,383.76 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU550 | ||
1,540.61 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU560 | ||
1,742.29 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU560 | ||
1,253.79 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU556 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 198 | Product size (depth)(mm) | 86 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 |
IP rating | IP40 | Breaking capacity rating | H |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes