Circuit breaker 3VA6 UL frame 600 breaking capacity class C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA64407HL310AA0
3VA64407HL312AA0
3VA64407JP312AA0
3VA64407JQ310AA0
3VA64407JQ312AA0
3VA64607HL310AA0
3VA64607HM410AA0
3VA64607HN310AA0
3VA64607JQ310AA0
3VA64607JT310AA0
3VA64607KP310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

3,350.48 €

1 Available Quote 3-pin138160 - 400 AETU320

3,973.57 €

1 Available Quote 3-pin138160 - 400 AETU320

4,928.97 €

1 Available Quote 3-pin138160 - 400 AETU550

4,699.41 €

1 Available Quote 3-pin138160 - 400 AETU560

5,263.48 €

1 Available Quote 3-pin138160 - 400 AETU560

3,722.15 €

1 Available Quote 3-pin138240 - 600 AETU320

5,471.17 €

1 Available Quote 4-pin184240 - 600 AETU330

3,857.69 €

1 Available 12 Days 3-pin138240 - 600 AETU350

5,099.51 €

1 Available Quote 3-pin138240 - 600 AETU560

4,371.48 €

1 Available Quote 3-pin138240 - 600 AETU556

4,913.67 €

1 Available Quote 3-pin138240 - 600 AETU850

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating C

Tech Support