Transfer switching equipment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KC03162ME000AA0
3KC03222ME000AA0
3KC03262ME000AA0
3KC03282NE000AA0
3KC03302NE000AA0
3KC03322NE000AA0
3KC03342NE000AA0
3KC03360PE000AA0
3KC03380PE000AA0
3KC03400PE000AA0
3KC03420PE000AA0
3KC03440QE000AA0
3KC03460QE000AA0
3KC03480QE000AA0
3KC03500RE000AA0
3KC03520RE000AA0
3KC03540RE000AA0
3KC04162ME000AA0
3KC04222ME000AA0
3KC04262ME000AA0
3KC04282NE000AA0
3KC04302NE000AA0
3KC04322NE000AA0
3KC04342NE000AA0
3KC04360PE000AA0
3KC04380PE000AA0
3KC04400PE000AA0
3KC04420PE000AA0
3KC04440QE000AA0
3KC04480QE000AA0
3KC04500RE000AA0
3KC04520RE000AA0
3KC04540RE000AA0
3KC34242AA220AA3
3KC34262AA220AA3
3KC34282AA220AA3
3KC34302AA220AA3
3KC34322AA220AA3
3KC34342AA220AA3
3KC43380CA210AA3
3KC43420DA210AA3
3KC43460EA210AA3
3KC43500FA210AA3
3KC44380CA210AA3
3KC44420DA210AA3
3KC44460EA210AA3
3KC44480FA210AA3
3KC44500FA210AA3
3KC44520GA210AA3
3KC44540HA210AA3
3KC44560JA210AA3
3KC64242TA200TA3
3KC64262TA200TA3
3KC64282TA200TA3
3KC64302TA200TA3
3KC64322TA200TA3
3KC64342TA200TA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)
Colour Contact type Type (misc.)

145.65 €

1 11 Days 3-pin119201.684.516-8 change-oversFront wheel drive

162.45 €

1 12 Days 3-pin119201.684.532-8 change-oversFront wheel drive

173.65 €

1 12 Days 3-pin119201.684.563-8 change-oversFront wheel drive

212.88 €

1 11 Days 3-pin126255.684.580-8 change-oversFront wheel drive

285.72 €

1 12 Days 3-pin126255.684.5100-8 change-oversFront wheel drive

341.73 €

1 12 Days 3-pin126255.684.5125-8 change-oversFront wheel drive

391.04 €

1 11 Days 3-pin126255.684.5160-8 change-oversFront wheel drive

599.44 €

1 11 Days 3-pin164235197.2200--Front wheel drive

771.99 €

1 11 Days 3-pin164235197.2250--Front wheel drive

890.76 €

1 12 Days 3-pin164235197.2315--Front wheel drive

1,096.92 €

1 12 Days 3-pin164235197.2400--Front wheel drive

1,433.05 €

1 11 Days 3-pin235319232.5500--Front wheel drive

1,545.09 €

1 12 Days 3-pin235319232.5630--Front wheel drive

1,955.19 €

1 11 Days 3-pin235319232.5800--Front wheel drive

3,770.31 €

1 12 Days 3-pin310475311.51000--Front wheel drive

5,563.03 €

1 11 Days 3-pin310475311.51250--Front wheel drive

6,156.87 €

1 11 Days 3-pin310475311.51600--Front wheel drive

184.87 €

1 11 Days 4-pin119237.684.516-8 change-oversFront wheel drive

201.67 €

1 12 Days 4-pin119237.684.532-8 change-oversFront wheel drive

196.07 €

1 11 Days 4-pin119237.684.563-8 change-oversFront wheel drive

252.09 €

1 11 Days 4-pin126309.684.580-8 change-oversFront wheel drive

352.95 €

1 11 Days 4-pin126309.684.5100-8 change-oversFront wheel drive

442.57 €

1 12 Days 4-pin126309.684.5125-8 change-oversFront wheel drive

476.19 €

1 11 Days 4-pin126309.684.5160-8 change-oversFront wheel drive

767.51 €

1 12 Days 4-pin164279197.2200--Front wheel drive

984.88 €

1 11 Days 4-pin164279197.2250--Front wheel drive

1,114.84 €

1 12 Days 4-pin164279197.2315--Front wheel drive

1,294.12 €

1 11 Days 4-pin164279197.2400--Front wheel drive

1,663.87 €

1 11 Days 4-pin235379232.5500--Front wheel drive

2,246.49 €

1 11 Days 4-pin235379232.5800--Front wheel drive

4,509.80 €

1 11 Days 4-pin310565311.51000--Front wheel drive

6,123.25 €

1 11 Days 4-pin310565311.51250--Front wheel drive

7,400.56 €

1 12 Days 4-pin310565311.51600--Front wheel drive

917.65 €

1 12 Days 4-pin24534073.540Black3 change-oversMotor drive

946.77 €

1 12 Days 4-pin24534073.563Black3 change-oversMotor drive

984.88 €

1 11 Days 4-pin24534073.580Black3 change-oversMotor drive

1,058.83 €

1 11 Days 4-pin24534073.5100Black3 change-oversMotor drive

1,253.79 €

1 12 Days 4-pin24534073.5125Black3 change-oversMotor drive

1,450.99 €

1 11 Days 4-pin24534073.5160Black3 change-oversMotor drive

1,865.55 €

1 11 Days 3-pin160328292250Black4 change-overs, 3 makersMotor drive

2,380.95 €

1 11 Days 3-pin170328292400Black4 change-overs, 3 makersMotor drive

3,830.81 €

1 12 Days 3-pin260377368.5630Black4 change-overs, 3 makersMotor drive

6,929.97 €

1 33 Days 3-pin370504439.51000Black4 change-overs, 3 makersMotor drive

1,955.19 €

1 11 Days 4-pin160378292250Black4 change-overs, 3 makersMotor drive

2,508.68 €

1 12 Days 4-pin170378292400Black4 change-overs, 3 makersMotor drive

3,909.24 €

1 11 Days 4-pin260437368.5630Black4 change-overs, 3 makersMotor drive

5,719.89 €

1 11 Days 4-pin370584439.5800Black4 change-overs, 3 makersMotor drive

6,907.56 €

1 11 Days 4-pin370584439.51000Black4 change-overs, 3 makersMotor drive

8,117.65 €

1 12 Days 4-pin370584439.51250Black4 change-overs, 3 makersMotor drive

10,340.61 €

1 11 Days 4-pin380716439.51600Black4 change-overs, 3 makersMotor drive

14,358.55 €

1 11 Days 4-pin3807165692000Black4 change-overs, 3 makersMotor drive

1,092.44 €

1 12 Days 4-pin24534073.540Black-Motor drive

1,085.72 €

1 12 Days 4-pin24534073.563Black-Motor drive

1,186.56 €

1 12 Days 4-pin24534073.580Black-Motor drive

1,338.93 €

1 12 Days 4-pin24534073.5100Black-Motor drive

1,383.76 €

1 11 Days 4-pin24534073.5125Black-Motor drive

1,697.48 €

1 12 Days 4-pin24534073.5160Black-Motor drive

Loading...

  1. 1

Basic information

Nominal voltage(V AC) 415 Operating voltage(V AC) 415

Tech Support