Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2106-1291 |
2106-1301 |
2106-1307 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Colour | Connection (components) | Connector features | Compatible with Wago series | Manufacturer part # | Product type | Series (Wago serial terminal accessories) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.96 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 74.80 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grey | - | - | 2102 | 2106-1291 | Terminal/intermediate panel | 210 | 2106-1291 | |
108.93 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 1 | 90.80 | 7.50 | 7.50 | 15 | 13 | 41 | 800 | 0.50 | 6 | 0.5 | 10 | 20 | 8 | 1 | 3 | Grey | Push-in connector | + CAGE CLAMP®|+ lever | - | 2106-1301 | Continuity | - | 2106-1301 | |
235.01 € | 25 Pieces Per Package | 1 pack | Available | 27 Days | 1 | 90.80 | 7.50 | 7.50 | 15 | 13 | 41 | - | 0.50 | 6 | 0.5 | 10 | 20 | 8 | 1 | 3 | Green-yellow | Push-in connector | + CAGE CLAMP®|+ lever | - | 2106-1307 | PG terminal | - | 2106-1307 |
Loading...
Product size (height)(mm) | 32.90 | Industrial goods | Yes |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Colour
Connection (components)
Connector features
Compatible with Wago series
Manufacturer part #
Product type
Series (Wago serial terminal accessories)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes