Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of Poles(Pole) | 1 | Product size (height)(mm) | 40.80 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 18 |
Nominal current(A) | 76 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 25 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 20 |
AWG max. | 4 | No. of rows | 1 | Pins per row | 2 |
Contamination level | 3 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |