Restarting device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-FW-LP

Part Number
Z-FW-LP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

602.10 €

1 3 Days

Loading...

  1. 1

Basic information

Suitable for max. number of poles main contact unit (total) 0 Rated voltage(V) 230 Attached at delivery false
Assembly width (TE) 4 Rated switch current(A) 0 Number of fault-signal switches 0
Device fitting Universal Additional equipment Monitoring unit with automatic reclosing Voltage type for actuating AC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
With auto test for earth leakage function false Suitable for max. current main contact unit(A) 0

This page is Restarting device, part number Z-FW-LP.
You can find the detail information about specifications and dimensions on part number Z-FW-LP.

Tech Support