Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z-RC/AK-2TE |
Z-RC/AK-4TE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
1.56 € | 10 | 13 Days | |||
2.16 € | 10 | 4 Days |
Loading...
Colour | Grey | Model | Other | Halogen free | true |
---|---|---|---|---|---|
Utilization | Other | Surface protection | Untreated | Material quality | Thermoplastic |
Material | Plastic | Type of fastening | Other | Imprint/indication | Without imprint |
Monitoring window/light outlet | false | RAL-number (akin) | 7035 | Impact strength | IK00 |
With label area | false | With exchangeable lens/symbol | false | Surface finishing | Matt |
Suitable for degree of protection (IP) | IP20 | Scannable symbol / barrier free | false | Suitable for touch sensor connector for bus system | false |