Interlock (MVDILE)

Interlock MVDILE

Product Details:

Manufacturer part number: MVDILE

Brand: EATON

Price: 11.55

Delivery time: 12 Days


Technical Data:

Colour: -

Width: - mm

Model: -

Height: - mm

Depth: - mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MVDILE

Part Number
MVDILE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Auxiliary contacts, extendable Material Number of contacts as normally closed contact Number of contacts as normally open contact Suitable for enclosure building height
(mm)

11.55 €

5 12 Days ------Mechanical locking--------

Loading...

  1. 1

This page is Interlock, part number MVDILE.
You can find the detail information about specifications and dimensions on part number MVDILE.

Variation of this product

Part Number
DILM150-XMVE
DILM65-XMV
DILM820-XMV
NZM2-XMVRL
NZM3-XMVR
NZM3-XMVRL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Auxiliary contacts, extendable Material Number of contacts as normally closed contact Number of contacts as normally open contact Suitable for enclosure building height
(mm)

14.03 €

1 6 Days ------Mechanical locking--------

14.03 €

1 5 Days ------Mechanical locking--------

574.34 €

1 5 Days ------Mechanical locking--------

660.33 €

1 25 Days ----------false-00-

664.09 €

1 7 Days ----------false-00-

717.85 €

1 4 Days ----------false-00-

Tech Support