Lightning current and surge arresters

Lightning current and surge arresters
[Specifications]
・Mounting method: DIN rail (top hat rail) 35 mm
・Degree of protection (IP): IP20
・Signalling at the device: Optic

[Features]
・Combined test class 1/2 tested SPD
・Suitable for applications with an external lightning protection system (where also an limp of 125 kA per phase is needed)
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPBT12-280/1
SPBT12-280-3+NPE50
SPPVT12-10-2+PE
SPPVT12-10-2+PE-AX
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Energy-coordinated protection effect with regard to the terminal equipment Lightning impulse current (10/350 µs)
(kA)
With remote signalling contact Number of conductors (without earthing) Number of poles Construction size Voltage protection level
(kV)
Exhausting Remote signalling Follow current extinguishing capability
(kA)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Test class Category type 2 Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Max. PV-voltage
(V)
Voltage protection level N-PE
(kV)
Max. conductor cross section solid (solid, stranded)
(mm²)
Max. conductor cross section flexible (fine-strand)
(mm²)
Voltage protection level (DC+ - DC-)
(kV)
Voltage protection level (DC+/DC- - PE)
(kV)
Specific energy (W/R)
(kJ/Ohm)
System configuration IT System configuration TN System configuration TN-S System configuration TT System configuration other Max. discharge surge current (8/20)
(kA)
Voltage protection level L-PE
(kV)
Short-circuit breaking capacity (Isccr)
(kA)

169.75 €

12 24 Days false12.5--11 modular spacing1.5falsefalse0280-2800Type 1 + 2-000025350039.1falsetruefalsefalsetrue-1.5-

602.10 €

1 3 Days false12.5--44 modular spacing1.5falsefalse0260-2400Type 1 + 2-1.5001.4253500625truetruetruetruetrue-1.5-

498.25 €

1 5 Days --false2-3 modular spacing3.7---01501000-true01050105003525---truefalsefalsefalsefalse40-0

547.21 €

1 5 Days --true2-3 modular spacing3.7---01501000-true01050105003525---truefalsefalsefalsefalse40-0

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Signalling at the device Optic Degree of protection (IP) IP20
Integrated backup fuse false System configuration DC false System configuration TN-C false
System configuration TN-C-S false

Tech Support