Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Screws/Spacers
Screws/Spacers
Flat round screw
Configure
Clear all
Length(mm)
46.5
65
66.5
Thread size (metric)
10
12
Type
Est. shipping days
All
Within 18 working days
Within 20 working days
Within 31 working days
EATON
Flat round screw
Catalog
Part number:
Still undefined.
3
possible part numbers found.
Product data
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
XNNFRS-M10X60-8
XNNFRS-M12X40-8
XNNFRS-M12X60-8
Related
Length
(mm)
Thread size (metric)
Minimum order quantity
Data sheet
65
10
50 pieces
Data sheet
46.5
12
30 pieces
Data sheet
66.5
12
30 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
1.67 €
(
1.99 €
)
20 working days
5.00 €
(
5.95 €
)
18 working days
3.11 €
(
3.70 €
)
31 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)