Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current (A) | Rated voltage (V) | Number of poles | Rated fault current (mA) | Leakage current type | Selective protection | Surge current capacity (kA) | Width in number of modular spacings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.24 € | 1 | 4 Days | 40 | 240 | 2 | 30 | A | false | 0.25 | 4 | |||
89.67 € | 1 | 5 Days | 40 | 240 | 2 | 300 | A | false | 0.25 | 4 | |||
135.28 € | 1 | 4 Days | 40 | 240 | 2 | 300 | AC | true | 5 | 4 | |||
142.06 € | 1 | 10 Days | 40 | 240 | 2 | 300 | A | true | 5 | 4 | |||
110.15 € | 1 | 13 Days | 40 | 240 | 2 | 500 | A | false | 0.25 | 4 | |||
167.18 € | 1 | 4 Days | 40 | 240 | 2 | 1000 | AC | true | 5 | 4 | |||
92.68 € | 1 | 4 Days | 40 | 415 | 3 | 300 | A | false | 0.25 | 6 | |||
91.98 € | 1 | 4 Days | 40 | 415 | 4 | 30 | A | false | 0.25 | 7 | |||
99.89 € | 1 | 4 Days | 40 | 415 | 4 | 300 | A | false | 0.25 | 7 | |||
152.65 € | 1 | 4 Days | 40 | 415 | 4 | 300 | AC | true | 5 | 7 | |||
154.58 € | 1 | 4 Days | 40 | 415 | 4 | 300 | A | true | 5 | 7 | |||
119.85 € | 1 | 4 Days | 40 | 415 | 4 | 500 | A | false | 0.25 | 7 | |||
178.74 € | 1 | 4 Days | 40 | 415 | 4 | 1000 | AC | true | 5 | 7 | |||
184.55 € | 1 | 19 Days | 63 | 240 | 2 | 30 | A | false | 0.25 | 4 | |||
220.31 € | 1 | 4 Days | 63 | 240 | 2 | 300 | AC | true | 5 | 4 | |||
254.16 € | 1 | 4 Days | 63 | 240 | 2 | 300 | A | true | 5 | 4 | |||
196.16 € | 1 | 4 Days | 63 | 415 | 4 | 30 | A | false | 0.25 | 7 | |||
208.71 € | 1 | 4 Days | 63 | 415 | 4 | 300 | A | false | 0.25 | 7 | |||
256.09 € | 1 | 4 Days | 63 | 415 | 4 | 300 | AC | true | 5 | 7 | |||
268.61 € | 1 | 4 Days | 63 | 415 | 4 | 300 | A | true | 5 | 7 | |||
225.15 € | 1 | 4 Days | 63 | 415 | 4 | 500 | A | false | 0.25 | 7 | |||
288.90 € | 1 | 7 Days | 63 | 415 | 4 | 1000 | AC | true | 5 | 7 |
Loading...
Mounting method | DIN rail | Built-in depth(mm) | 70 | Rated insulation voltage Ui(V) | 440 |
---|---|---|---|---|---|
Short-circuit breaking capacity (Icw)(kA) | 0 | Pollution degree | 2 | Short-time delayed tripping | false |
Frequency | 50 Hz | Degree of protection (IP) | IP20 | Connectable conductor cross section solid-core(mm²) | 0.75|16 |
Connectable conductor cross section multi-wired(mm²) | 0.75|16 | With interlocking device | true | Ambient temperature during operating(°C) | -25|40 |
Additional equipment possible | true | Rated impulse withstand voltage Uimp(kV) | 4 |
Configure
Basic Attributes
Rated current(A)
Rated voltage(V)
Number of poles
Rated fault current(mA)
Leakage current type
Selective protection
Surge current capacity(kA)
Width in number of modular spacings
Type
Filter by standard shipping days
Optional Attributes