Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PXS24-BB/80A/12TE
Insulated | false | Number of phases | 0 | Cross section(mm²) | 16 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 80 | Number of poles | 1 | Length(mm) | 210 |
Conditioned rated short-circuit current Iq(kA) | 0 | Rated surge voltage(kV) | 0 | Type of electric connection | Other |
Number of modular spacings | 12 | Rated short-time withstand current lcw(kA) | 0 | Suitable for devices with auxiliary switch | true |
Suitable for devices with N-busbar | false | Suitable for number of devices | 12 | Max. rated operation voltage Ue(V) | 30 |
Pitch dimensions(mm) | 17.5 |
This page is Busbar 12modules for PXS24 Electronic overcurrent protection, part number PXS24-BB/80A/12TE.
You can find the detail information about specifications and dimensions on part number PXS24-BB/80A/12TE.