Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of phases | Cross section (mm²) | Rated permanent current Iu (A) | Number of poles | Length (mm) | Number of modular spacings | Suitable for devices with auxiliary switch | Suitable for devices with N-busbar | Suitable for number of devices | Max. rated operation voltage Ue (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.08 € | 40 | 4 Days | 1 | 10 | 63 | 1 | 71.2 | 5 | false | false | 2 | 415 | |||
1.34 € | 40 | 4 Days | 1 | 10 | 63 | 1 | 30 | 2 | false | false | 2 | 500 | |||
1.85 € | 40 | 4 Days | 1 | 10 | 63 | 1 | 44.5 | 2 | true | true | 2 | 500 | |||
3.01 € | 40 | 4 Days | 1 | 10 | 63 | 1 | 104 | 6 | false | false | 6 | 500 | |||
5.04 € | 40 | 77 Days | 1 | 10 | 63 | 1 | 230 | 9 | true | true | 9 | 500 | |||
4.09 € | 20 | 42 Days | 2 | 10 | 63 | 2 | 65 | 4 | false | false | 2 | 500 | |||
4.20 € | 20 | 23 Days | 2 | 10 | 63 | 2 | 72 | 4 | true | false | 2 | 500 | |||
5.79 € | 20 | 4 Days | 2 | 10 | 63 | 2 | 103 | 6 | false | false | 3 | 500 | |||
10.02 € | 20 | 44 Days | 2 | 10 | 63 | 2 | 210 | 10 | true | false | 5 | 500 | |||
24.92 € | 20 | 13 Days | 4 | 10 | 63 | 4 | 211 | 12 | false | true | 0 | 415 | |||
24.62 € | 20 | 4 Days | 4 | 10 | 63 | 4 | 315 | 16 | false | true | 8 | 415 | |||
27.56 € | 20 | 4 Days | 4 | 10 | 63 | 4 | 315 | 18 | false | true | 9 | 415 | |||
27.97 € | 10 | 4 Days | 4 | 10 | 63 | 4 | 357 | 20 | false | true | 0 | 415 | |||
6.17 € | 20 | 4 Days | 3 | 10 | 63 | 3 | 105 | 6 | false | false | 2 | 500 | |||
6.78 € | 20 | 77 Days | 3 | 10 | 63 | 3 | 120 | 6 | true | false | 2 | 500 | |||
8.16 € | 20 | 4 Days | 3 | 10 | 63 | 3 | 157 | 9 | false | false | 3 | 500 | |||
9.69 € | 20 | 16 Days | 3 | 10 | 63 | 3 | 210 | 12 | false | false | 4 | 500 | |||
14.12 € | 20 | 4 Days | 3 | 10 | 63 | 3 | 210 | 12 | true | false | 4 | 500 | |||
15.55 € | 20 | 4 Days | 3 | 10 | 63 | 3 | 286 | 16 | false | false | 5 | 415 | |||
19.41 € | 10 | 4 Days | 3 | 10 | 63 | 3 | 358 | 20 | false | false | 6 | 415 | |||
9.77 € | 20 | 22 Days | 3 | 10 | 63 | 4 | 157 | 5 | false | false | 0 | 500 | |||
11.90 € | 20 | 21 Days | 3 | 10 | 63 | 4 | 210 | 8 | false | false | 0 | 500 | |||
9.65 € | 10 | 4 Days | 4 | 10 | 63 | 4 | 142 | 8 | false | true | 2 | 500 | |||
2.22 € | 40 | 38 Days | 1 | 16 | 80 | 1 | 35.6 | 2 | false | false | 2 | 415 | |||
3.26 € | 40 | 4 Days | 1 | 16 | 80 | 1 | 44.5 | 2 | true | false | 2 | 415 | |||
4.26 € | 40 | 77 Days | 1 | 16 | 80 | 1 | 106.8 | 6 | false | false | 6 | 415 | |||
7.38 € | 40 | 27 Days | 1 | 16 | 80 | 1 | 160.8 | 6 | true | false | 6 | 415 | |||
8.13 € | 40 | 37 Days | 1 | 16 | 80 | 1 | 241.2 | 9 | true | false | 9 | 415 | |||
6.15 € | 40 | 38 Days | 1 | 16 | 80 | 1 | 213.6 | 12 | false | false | 12 | 415 | |||
6.33 € | 20 | 40 Days | 2 | 16 | 80 | 2 | 71.2 | 4 | false | false | 2 | 415 | |||
7.08 € | 20 | 5 Days | 2 | 16 | 80 | 2 | 178 | 4 | true | false | 2 | 415 | |||
7.11 € | 20 | 6 Days | 2 | 16 | 80 | 2 | 106.8 | 6 | false | false | 3 | 415 | |||
9.50 € | 20 | 11 Days | 2 | 16 | 80 | 2 | 267 | 6 | true | false | 3 | 415 | |||
13.12 € | 20 | 4 Days | 2 | 16 | 80 | 2 | 445 | 10 | true | false | 5 | 415 | |||
12.22 € | 20 | 8 Days | 2 | 16 | 80 | 2 | 213.6 | 12 | false | false | 6 | 415 | |||
9.21 € | 20 | 23 Days | 3 | 16 | 80 | 3 | 106.8 | 6 | false | false | 2 | 415 | |||
10.38 € | 20 | 4 Days | 3 | 16 | 80 | 3 | 373.8 | 6 | true | false | 2 | 415 | |||
12.26 € | 20 | 15 Days | 3 | 16 | 80 | 3 | 160.2 | 9 | false | false | 3 | 415 | |||
15.50 € | 20 | 5 Days | 3 | 16 | 80 | 3 | 213.6 | 12 | false | false | 4 | 415 | |||
17.47 € | 20 | 4 Days | 3 | 16 | 80 | 3 | 747.6 | 12 | true | false | 4 | 415 | |||
26.37 € | 10 | 4 Days | 3 | 16 | 80 | 3 | 356 | 20 | false | false | 6 | 415 | |||
14.16 € | 20 | 4 Days | 3 | 16 | 80 | 3 | 160.2 | 5 | false | true | 0 | 415 | |||
17.99 € | 20 | 15 Days | 3 | 16 | 80 | 3 | 231.4 | 8 | false | true | 0 | 415 | |||
12.12 € | 20 | 4 Days | 3 | 16 | 80 | 1 | 486 | 6 | true | false | 6 | 415 | |||
17.55 € | 20 | 4 Days | 3 | 16 | 80 | 1 | 648 | 8 | true | false | 8 | 415 | |||
18.10 € | 20 | 4 Days | 3 | 16 | 80 | 1 | 729 | 9 | true | false | 9 | 415 | |||
16.68 € | 10 | 32 Days | 4 | 16 | 80 | 4 | 142.4 | 8 | false | false | 2 | 415 |
Loading...
Insulated | true | Conditioned rated short-circuit current Iq(kA) | 25 | Rated surge voltage(kV) | 4 |
---|---|---|---|---|---|
Type of electric connection | Fork | Rated short-time withstand current lcw(kA) | 0 | Pitch dimensions(mm) | 0 |
Configure
Basic Attributes
Number of phases
Cross section(mm²)
Rated permanent current Iu(A)
Number of poles
Length(mm)
Number of modular spacings
Suitable for devices with auxiliary switch
Suitable for devices with N-busbar
Suitable for number of devices
Max. rated operation voltage Ue(V)
Type
Filter by standard shipping days
Optional Attributes