Block busbar 2Ph.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-SV/UL-16/2P-2TE/6

Part Number
Z-SV/UL-16/2P-2TE/6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.26 €

10 5 Days

Loading...

  1. 1

Basic information

Insulated true Number of phases 2 Cross section(mm²) 16
Rated permanent current Iu(A) 0 Number of poles 2 Length(mm) 105
Conditioned rated short-circuit current Iq(kA) 0 Rated surge voltage(kV) 9.5 Type of electric connection Pin
Number of modular spacings 2 Rated short-time withstand current lcw(kA) 0 Suitable for devices with auxiliary switch false
Suitable for devices with N-busbar false Suitable for number of devices 0 Max. rated operation voltage Ue(V) 690
Pitch dimensions(mm) 0

This page is Block busbar 2Ph., part number Z-SV/UL-16/2P-2TE/6.
You can find the detail information about specifications and dimensions on part number Z-SV/UL-16/2P-2TE/6.

Tech Support