Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z-SV-35/3P |
Z-SV/UL-16/3P-3TE/6 |
Z-SV/UL-16/3P-3TE/12 |
Z-SV/UL-16/3P-3TE/18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cross section (mm²) | Rated permanent current Iu (A) | Length (mm) | Rated surge voltage (kV) | Max. rated operation voltage Ue (V) | |
---|---|---|---|---|---|---|---|---|---|---|
100.49 € | 4 | 3 Days | 35 | 110 | 1000 | 4 | 480 | |||
16.55 € | 10 | 3 Days | 16 | 0 | 105 | 9.5 | 690 | |||
26.24 € | 10 | 3 Days | 16 | 0 | 210 | 9.5 | 690 | |||
37.76 € | 10 | 3 Days | 16 | 0 | 315 | 9.5 | 690 |
Loading...
Insulated | true | Number of phases | 3 | Number of poles | 3 |
---|---|---|---|---|---|
Conditioned rated short-circuit current Iq(kA) | 0 | Type of electric connection | Pin | Number of modular spacings | 3 |
Rated short-time withstand current lcw(kA) | 0 | Suitable for devices with auxiliary switch | false | Suitable for devices with N-busbar | false |
Suitable for number of devices | 0 | Pitch dimensions(mm) | 0 |