Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZRMF2/WW
Width(mm) | 35 | Number of outputs, undelayed, normally closed contact | 0 | Nominal current(A) | 8 |
---|---|---|---|---|---|
Height(mm) | 87 | Depth(mm) | 65 | Suitable for front mounting | true |
With plug-in socket | false | Remote operation possible | false | Suitable for remote control | false |
Function flashing, starting with pause, fixed time | false | Function flashing, starting with pulse, fixed time | false | Clock function, starting with pause, variable | false |
Clock function, starting with pulse, variable | false | With semiconductor output | false | Function delay-on energization | true |
Function floating contact on energization | true | Function star-delta | false | Time range(s) | 0.05|360000 |
Function delay on de-energization | true | Function floating contact on de-energization | true | Function pulse shaping | true |
Type of electric connection | Screw connection | Rated control supply voltage Us at AC 50HZ(V) | 24|240 | Rated control supply voltage Us at AC 60HZ(V) | 24|240 |
Rated control supply voltage Us at DC(V) | 24|240 | Number of outputs, undelayed, change-over contact | 0 | Number of outputs, delayed, normally open contact | 0 |
Number of outputs, delayed, change-over contact | 2 | Pluggable on auxiliary contact block | false | Outputs, reversible delayed/undelayed | false |
Suitable for DIN rail (top hat rail) mounting | true | Voltage type for actuating | AC/DC | Number of outputs, undelayed, normally open contact | 0 |
Number of outputs, delayed, normally closed contact | 0 |
This page is Timing relay multi-function, 7 functions, 1 changeover contacts, part number ZRMF2/WW.
You can find the detail information about specifications and dimensions on part number ZRMF2/WW.