Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESR5-NZ-21-24VAC-DC
Width(mm) | 22.5 | Number of outputs, safety related, delayed, with contact | 0 | Type class for safety demands in accordance with EN 574 | Type III C |
---|---|---|---|---|---|
Number of outputs, safety related, undelayed, with contact | 2 | Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 1 |
Height(mm) | 99 | Depth(mm) | 114.5 | Suitable for safety functions | true |
With approval according to UL | true | With detachable clamps | true | With start input | false |
With feedback circuit | true | Type of electric connection | Other | Rail mounting possible | true |
Rated control supply voltage Us at AC 50HZ(V) | 0|0 | Rated control supply voltage Us at AC 60HZ(V) | 0|0 | Rated control supply voltage Us at DC(V) | 0|0 |
With approval for TÜV | true | With approval for BG BIA | false | Category according to EN 954-1 | 4 |
Type of switch function of the inputs | Other | Performance level acc. EN ISO 13849-1 | Level e | Voltage type for actuating | AC/DC |
SIL according to IEC 61508 | 3 | Number of outputs, signalling function, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, signalling function, delayed, with contact | 0 |
This page is Safety relay for two-hand control, 24VDC / AC, 2-channel, 2 release paths, part number ESR5-NZ-21-24VAC-DC.
You can find the detail information about specifications and dimensions on part number ESR5-NZ-21-24VAC-DC.